Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D MSC cultures
  • Compatible with MSC media
  • pH neutral for optimal cell health

Popular Applications:

  • 3D MSC culture systems
  • Hydrogel cell bead formation
  • 2D hydrogel coating
  • MSC scale-up and expansion
Volume
Price (USD)
$481.00
Item No.: 
NGH03
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® MSC
NexaGel® MSC

Top Features:

  • Animal-Component Free, ready-to-use
  • Supports 3D MSC cultures
  • Compatible with MSC media
  • pH neutral for optimal cell health

Popular Applications:

  • 3D MSC culture systems
  • Hydrogel cell bead formation
  • 2D hydrogel coating
  • MSC scale-up and expansion
Price (USD):
$481.00
Item No.:
NGH03
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® MSC is an animal origin-free hydrogel system specifically designed for three-dimensional (3D) cultures of mesenchymal stem cells (MSCs). This innovative system allows for the creation of hydrogel cell beads for MSC scale-up without the need for microcarriers.

The hydrogel is pre-formulated and ready to use, supporting the rapid expansion of MSCs. Cells can be directly thawed from liquid nitrogen or transferred from 2D culture vessels and immediately combined with the hydrogel solution for 3D culture or hydrogel cell bead formation.

NexaGel® MSC is compatible with a wide range of MSC culture media and tissue culture vessels. The process of cell harvesting after 3D culture is made simple and efficient with the use of NexaGel® Cell Recovery Solution.

Applications

  • Application Area
    MSC Culture
  • Cell Type
    MSC
  • Intended Use
    • 3D Culture
    • Hydrogel-Cell Bead Formation

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    300 uses at 50 µL per well

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.