Top Features:

  • Animal-Component Free, ready-to-use
  • Optimized for 3D cell growth
  • Supports rapid cell expansion
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D HEK293 cell culture
  • Static suspension culture
  • Large-scale bioreactors
  • Spin flask applications
  • Protein expression studies
Volume
Price (USD)
$148.00
Article number: 
NGH05S
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® HEK293
NexaGel® HEK293

Top Features:

  • Animal-Component Free, ready-to-use
  • Optimized for 3D cell growth
  • Supports rapid cell expansion
  • pH neutral for optimal cell health
  • Simple cell harvesting with cell recovery solution

Popular Applications:

  • 3D HEK293 cell culture
  • Static suspension culture
  • Large-scale bioreactors
  • Spin flask applications
  • Protein expression studies
Price (USD):
$148.00
Item No.:
NGH05S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® HEK293 is an animal origin-free (xeno-free) hydrogel system specifically developed to support the three-dimensional (3D) culture of human embryonic kidney 293 (HEK293) cells. This ready-to-use hydrogel features an optimized formulation that fully supports the 3D growth of HEK293 cells. It is suitable for both standard 3D cell culture protocols and static suspension culture, facilitating rapid cell expansion. Cells can be directly thawed from liquid nitrogen or transferred from 2D culture vessels and immediately mixed with the hydrogel solution for static suspension cultures. The high-quality 3D spheroids produced enhance cell performance for protein expression and other downstream applications. HEK293 cells cultured in NexaGel® HEK293 can be easily scaled up for use in large-scale bioreactors or spin flasks. The NexaGel® Cell Recovery Solution makes cell harvesting after 3D culture straightforward and efficient.

Applications

  • Application Area
    HEK293 Cell Culture
  • Cell Type
    HEK293 Cells
  • Intended Use
    • Protein Expression
    • 3D Growth

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Usage Protocols

  • Number of Uses
    60 uses at 50 µL per well

Volume

  • Volume
    2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.