- Shop
- Growth Factors & Cytokines
- Activators
- NanoSpark® STEM-T
NanoSpark™ STEM-T T Cell Activator - GMP
NanoSpark® STEM-T: Revolutionizing T cell activation with high stem-like CD8+ production for superior CAR-T therapies.
Reagents and Kits Type
- Item No.:
- NT-STEM-T-GMP2ML
NanoSpark™ STEM-T T Cell Activator - GMP
NanoSpark® STEM-T: Revolutionizing T cell activation with high stem-like CD8+ production for superior CAR-T therapies.
Overview
Specifications
Choose your Activators
Unlock the next generation of T cell manufacturing with NanoSpark® STEM-T activation reagent – engineered to elevate performance, safety, and precision in CAR-T cell therapy. STEM-T drives robust expansion of stem-like CD8+ cells, enhancing clinical efficacy. It is a soluble, protein-based solution – eliminating magnetic components and reducing risks from cytotoxic residues or open handling. Seamlessly integrate into existing GMP workflows and scale with confidence.
Key Benefits:
Applications
-
ApplicationImmune Cell Activation for Gene-Modified Cell Therapy
-
Cell TypeT Cells
Biological Information
-
Linked AntibodiesProprietary Anti-CD3 & Anti-CD28 formulation
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Animal Component Free
-
GMP ComplianceYes
-
OriginAnimal-Component Free
-
Product Documentation
-
Protocol
-
Certificate of Analysis
-
Certificate of origin
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of Reagent2 mL
-
Reagents and Kits TypeNanoSpark® STEM-T - GMP
Storage Conditions
-
Storage Conditions-80 °C. Shipped in Dry Ice