Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

NutriStor® Cold Storage Solution

Enables storage and shipping of cells at non-frozen temperatures without compromising their stability

.

NutriStor® is an animal component-free (ACF), protein-free solution designed for short-term storage of highly sensitive cells at 2-8ºC during clinical applications and procedures, clinical trials, and cell shipment.

Volume
Package Type
Item No.: 
05-F3F3001-1-0.25L
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

NutriStor® Cold Storage Solution is designed for cold temperature (2-8°C) short-term storage of cells, during clinical applications and procedures, clinical trials, and cell shipment.

As opposed to cryopreservation, NutriStor® enables sensitive cell storage without the need for time-consuming freeze-thaw cycles. Compared to cold storage solutions prevalent in the market, NutriStor® performs better storing sensitive cells while maintaining the cells’ characteristics and morphology, and without diminishing the cells’ proliferation and expansion abilities.

NutriStor® Key features:

  • Ready-to-use
  • Chemically defined, Animal Component-Free, Serum-Free, Protein-Free formulation
  • Outperforms predominant market competitor
  • Provides maximum safety during cold storage (2–8 °C)
  • Ensures high viability and recovery rates after cold storage
  • Optimal for a wide range of applications
  • Ensures cell safety during shipment
  • Reduces post-storage necrosis and apoptosis
  • Drug Master File (DMF) available

NutriStor® is clinically relevant for multiple applications (e.g., immunotherapy, CAR-T, tissue regeneration, etc.) and intended for all applications involving PBMCs, hMSCs, and T-cells. The Solution is manufactured in accordance with applicable cGMP and ISO 13408 Guidelines and undergoes robust release testing. Available in custom packaging – bags and bottles.

Applications

  • Application Area
    Cell cold storage

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Non-Animal Origin (NAO)
  • Origin
    Animal-Component Free

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    Salt-based
  • Protein Free
    Yes

Product Information

  • Brand
    NutriStor®
  • Package Type
    Bag

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    250mL
´