- Shop
- Cell Culture Media
- 3D Cell Culture Matrices
- NexaGel® ORGANOID, 10 mL
NexaGel® ORGANOID, 10 mL
Top Features:
- Animal-Component Free, ready-to-use
- Four unique formulations
- Supports diverse organoid cultures
- Compatible with imaging systems
- Efficient cell harvesting process
Popular Applications:
- Patient-derived organoid culture
- Organoids from PSCs
- Co-cultures and PDX models
- 3D and 2D hydrogel applications
- Personalized medicine advancements
- Article number:
- NGH04-1
Top Features:
- Animal-Component Free, ready-to-use
- Four unique formulations
- Supports diverse organoid cultures
- Compatible with imaging systems
- Efficient cell harvesting process
Popular Applications:
- Patient-derived organoid culture
- Organoids from PSCs
- Co-cultures and PDX models
- 3D and 2D hydrogel applications
- Personalized medicine advancements
Overview
Specifications
Choose your NexaGel® 3D Cell Culture Matrices
NexaGel®ORGANOID (1-4) are animal origin-free hydrogels specifically designed to support the cultivation of patient-derived organoids, organoids from pluripotent stem cells (PSCs), co-cultures, and PDX models. The NexaGel®ORGANOID KIT includes four unique hydrogels, each with varying bio-functional ligands, mechanical properties, and biodegradability to cater to diverse organoid culture needs.
These hydrogels are ready for immediate use at room temperature, maintaining a neutral pH, transparency, permeability, and compatibility with various imaging systems. They form a hydrogel matrix simply by mixing with the cell culture medium. NexaGel®ORGANOID hydrogels are versatile, suitable for both 3D cell culture and 2D hydrogel coating applications.
Moreover, these hydrogels can be used alongside NexaGel®STEM (Cat# NGH02), a hydrogel system designed for 3D static suspension cultures and the expansion of human pluripotent stem cells. Stem cell spheroids cultured in NexaGel®STEM can be transferred to NexaGel®ORGANOID hydrogels for further organoid differentiation. Essential growth factors and molecules can be incorporated directly into the hydrogel matrix or applied on top.
Organoids grown in this system can be easily harvested using the NexaGel®Cell Recovery Solution. NexaGel®ORGANOID hydrogels offer a well-defined 3D microenvironment, advancing the field of personalized medicine.
Disclaimer: *NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc., registered in the EU under Registration No. EM 019087806
Applications
-
Application AreaOrganoid Culture
-
Cell TypeOrganoids
-
Intended UseGrowth of Patient-derived Organoids
Compliance Information
-
OriginAnimal-Component Free
Physicochemical Information
-
pHNeutral
Product Information
-
Organoid VersionOrganoid-1
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Usage Protocols
-
Number of Uses600 uses at 25 µL per dome or 300 uses at 50 µL per well
Volume
-
Volume10 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.