In-Line Polycarbonate Filter Holders
Top Features of In-Line Polycarbonate Filter Holders
- Stable construction
- Easy operation
Top Applications for In-Line Polycarbonate Filter Holders
- Sterile filtration
- Analytical sample preparation
- Particle analysis
- Price (USD):
- $328.00
- Item No.:
- 16508----------B
- Availability:
- pcs
Choose your Filter Holders
Innovative Design
The bell-shaped base protects the filtrate from repeated contamination while flowing in a receiver. The holder is characterized by an excellent resistance to pressure and density setting by simple hand-tightening. The transparent top part allows the visual control of the correct fit of the O-ring. The hose nipples can be replaced by luer connectors to use it as a large area syringe filter holder.
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Connections (Physical)
-
Connector(s)M12x1 female thread
-
Threads for ConnectorsM 12 + 1 female thread
Dimensions
-
Filter Diameter⌀ 50 mm
-
Filtration Area12.5 cm²
-
Suitable Membrane Filter Diameter50 mm
Materials of Construction
-
Materials of ConstructionPolycarbonate
Operating Conditions
-
Maximum Operating Pressure7 bar (102 psi)
Physicochemical Information
-
Chemical CompatibilityAs for polycarbonate, polypropylene and silicone
Product Information
-
Filter Holder TypeIn-Line Filter Holders
-
Pack Size5
-
PackagingBox, folding
Usage Protocols
-
Sterilization ProceduresBy autoclaving at 121 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.