Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Reagents & Supplements
- Supplements
- PLTGold® Human Platelet Lysate (Gamma Irradiated)
PLTGold® Human Platelet Lysate (Gamma Irradiated)
Gamma irradiated, growth factor rich, xeno-free, heparin-free supplement that is a superior alternative to FBS.
- Price (USD)
- $7,450.00
- Item No.:
- PLTGOLD1000GMP-GI
Gamma irradiated, growth factor rich, xeno-free, heparin-free supplement that is a superior alternative to FBS.
Overview
Specifications
Choose your PLTGold® Human Platelet Lysate
PLTGold® Human Platelet Lysate is a xeno-free, animal serum-free product derived from human platelets. PLTGold® contains all the growth factors and proteins necessary for cell growth but with reduced turbidity and no clot formation. PLTGold® is the next generation of hPLs that does not require the use of heparin in the manufacturing process.
PLTGold Gamma Irradiated has undergone gamma irradiation at 25-38 kGy. MCLS validated the gamma process with a 5-virus viral clearance study that demonstrated viral inactivation with each virus.
- Heparin-free and no clot formation
- Effective with MSCs and other primary cells (includes: Mesenchymal Stem/Stromal Cells (graph), Hematopoietic Stem Cells, iPSC and iPSC-derived cells, Embryonic Stem Cells, Fibroblasts, Endothelial Cells, Tumor Cells)
- Cost-effective alternative to FBS (stable supply)
- Provides an optimal environment for cell culture and drug discovery
Applications
-
ApplicationClinical
-
Application AreaSupplement for cell culture
Compliance Information
-
OriginXeno-Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent/Suspension
Product Information
-
BrandPLTGold®
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume1L