- Shop
- Weighing
- Paint Mixing Scales
- High-capacity paint-mixing scale
High-capacity paint-mixing scale
If you do not want to make any compromises when mixing large amounts of paint.
Weighing capacity 35 kg, readability 0.1 g
- Article number:
- PMA35001-Y
- Piece
- 1
If you do not want to make any compromises when mixing large amounts of paint.
Weighing capacity 35 kg, readability 0.1 g
Overview
Specifications
Choose your Paint-Mixing Scales PMA.Power
If you do not want to make any compromises when mixing large amounts of paint, the new PMA.Power is the ideal solution. Its monolithic weigh cell featuring a resolution of 0.1 g and a weighing capacity extending up to 35 kg enables you to pour components quickly and accurately into relatively large paint cans.
Thanks to its high resolution, you will also find it easy to pour in small amounts with total accuracy on the PMA.Power scale. This lets you save money by not having to buy a second scale.
- Large 14-segment display
- Scrolling text function
- Especially for mixing under tough ambient conditions
- Protected against overload
- Calculation by factor function (to mix fractional amounts)
- Recalculation function
- Standard serial interface port
Accessories Information
-
Accessories IncludedUSB data cable
Compliance Information
-
Dust / Water Protection According to IEC 529IP 43
-
Ex Approval/ZoneEx zone 2
-
Protection Against FireTÜV NORD CERT in accordance with HD 384.4.482 S1:1997
Connections (Data)
-
Data InterfaceRS-232 9 Pin
Dimensions
-
Dimensions WxDxH350 × 240 × 132.5 mm
-
Weighing Pan Dimensions350 × 240 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 25.0
-
DisplayBacklit 14-segment LCD
-
Recalculation FunctionYes
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight10 kg | F2
-
Temperature Range0°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity35,000 g
Power Requirements
-
Power Consumption8 VA, max. 16 VA
-
Power Requirements100 – 240 V
Product Information
-
BrandPMA.Power
-
Product LinePMA.Power
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.