Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- HEA HyperCel Pre-packed Columns
HEA HyperCel PRC Column - 5 mL
HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.
- Pre-packed columns simplify resin screening and selection.
- Ideal for process step optimization.
- RoboColumn® format is especially suited for high throughput process development (HTPD).
- Item No.:
- PRC08X100HEAHCEL
HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.
- Pre-packed columns simplify resin screening and selection.
- Ideal for process step optimization.
- RoboColumn® format is especially suited for high throughput process development (HTPD).
Overview
Specifications
Choose your HEA HyperCel
HEA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a “mixed mode” mechanism, with a hexylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. HEA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).
HEA HyperCel pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.
Features and Benefits
- High mechanical and chemical stability
- Suitable for large-scale chromatography in a biopharmaceutical environment
- Cross-linked cellulose base matrix
Applications
- Protein purification at low ionic strength by direct hydrophobic capture
- Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
- Orthogonal separation mechanism to ion exchange or HIC
Applications
-
ApplicationResin screening and process optimization
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size80 - 100 µm
-
Bed Height100 mm
-
Dimensions8 x 100 mm
General Specifications
-
Flow Rate200-600 cm/h
-
Resin FormatPre-packed column
Materials of Construction
-
Base MatrixRigid cellulose beads
-
Materials of ConstructionPolypropylene
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
Bed Volume5 mL
-
LigandHexylamine
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL40-60 mg/mL BSA
Product Information
-
BrandHEA HyperCel
-
Pack Size1 column
-
Resin Delivery Condition24% iPrOH/100mM sodium phosphate, pH 4.3
-
Resin TypeMixed Mode anion exchanger
-
What you receive
-
1 column
- Instruction for use
-
1 column
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl