TakeOne® Flex collection container - 500 mL PETG bottle - MiniSart® Vent Filter - TPE (C-Flex®)

500mL PETG bottle with AseptiQuik®

Container Type
Tubing
Item No.: 
PTG0501CASQLT
Piece
1
Min. Order Qty.
10
Qty. Graduation
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
TakeOne® Flex collection container - 500 mL PETG bottle - MiniSart® Vent Filter - TPE (C-Flex®)
TakeOne® Flex collection container - 500 mL PETG bottle - MiniSart® Vent Filter - TPE (C-Flex®)

500mL PETG bottle with AseptiQuik®

Item No.:
PTG0501CASQLT
Number of pieces
1

Overview

Specifications

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.

Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.

Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    AseptiQuik® S
  • Container Outlet
    MiniSart® Vent Filter
  • Container Tubing Line Format
    AseptiQuik® S - 1/8" × 1/4" Length 6" Quickseal® at 3"
  • Disconnection Method
    Quickseal®
  • Sampling Lines
    1

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    TakeOne® Flex
  • Container Format
    Bottle
  • Container Type
    500 mL PETG bottle

Sterility/Purity

  • Delivery Condition
    Sterile