Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Ex-Link Converter - PMA.Evolution

This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.

Ex Approval/Zone
Price (USD)
$1,020.00
Item No.: 
YCO14-Y
*Custom/bulk order quotes are provided within 24 hours of request.
Ex-Link Converter - PMA.Evolution

This Ex-Link Converter is a dedicated device providing power and data to the PMA.Evolution EVO1X or LAB1X weighing platforms (FM14ATEX0085X). All signal outputs to the PMA.Evolution are available in RS232 communications.

Price (USD):
$1,020.00
Item No.:
YCO14-Y
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Features:

  • Housed within non-metallic enclosure
  • Dedicated potential equalization connection (for both PMA.Evolution and YCO14-Y Ex-Link Converters)
  • Power and data connections made via multi-conductor CAT6 cable
  • IP40 in accordance with EN 60529/IEC 60529

Compliance Information

  • Ex Approval/Zone
    Ex zone 2

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.