Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartolab® Multistation Filtration Units Stand

The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.

Top Features of the Sartolab® Multistation

  • Simultaneous filtration of one to six samples with one vacuum source
  • Hands-free filtration
  • Time-saving, with no installation time for each filter unit before use

Popular Applications for the Sartolab® Multistation

  • Hands-free, parallel filtration of up to six samples
Pack Size
Price (USD)
$3,570.00
Item No.: 
SDLC01
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® Multistation Filtration Units Stand
Sartolab® Multistation Filtration Units Stand

The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.

Top Features of the Sartolab® Multistation

  • Simultaneous filtration of one to six samples with one vacuum source
  • Hands-free filtration
  • Time-saving, with no installation time for each filter unit before use

Popular Applications for the Sartolab® Multistation

  • Hands-free, parallel filtration of up to six samples
Price (USD):
$3,570.00
Item No.:
SDLC01
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Save time and complete filtration with ease using the Sartolab® Multistation, specially designed to hold one to six vacuum filtration units. Utilizing a single vacuum source allows for simultaneous filtration of up to six samples.

Streamlined, Hands-Free Filtration

Using the Multistation is easy and will allow you to complete filtration more quickly than standard, standalone filtration. The purchase of one system will allow the filtration of six samples in parallel and record time. Using Sartolab® RF|BT units will allow for hands-free parallel clarification and sterile filtration of cell cultures in just a few seconds.

Easy Manipulation

The Sartolab® Multistation was designed for efficient, easy filtration. Should the need arise to manipulate your samples, you can use the 360° Rotating Head, located on top of the system.

Numbered Brackets

The Sartolab® Multistation is clearly marked and numbered. The numbered brackets allow you to easily keep track of your samples during filtration, ensuring accurate results and easy filtration of multiple samples at once.

Single Vacuum Source Connection

The Sartolab® Multistation was designed to be used with a single vacuum connection. The Multistation is permanently connected to your vacuum source. The vacuum filtration units can be easily installed in the Multistation for quick, easy filtration of samples. You’ll save precious time by avoiding the need to devote extra effort to the installation of extra connectors and time-consuming stabilization.

Two Simple Clicks for Parallel Filtration

The Sartolab® RF|BT vacuum filtration units were designed to fit perfectly in the brackets of the Multistation. Connect the unit to the device with one simple click, assuring perfect filter stability. With a second click, engage the vacuum automatically and begin filtering.

Materials of Construction

  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Sartolab®
  • Device Type
    Filter holder
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    N/A

Volume

  • Funnel Volume
    N/A
  • Receiver Flask Volume
    N/A
  • Volume
    N/A

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.