Entris® II Essential Line Precision Balances with Internal Adjustment, 1 g

The Entris® II Essential Line Precision Balances offer unmatched precision, accuracy, stabilization times, reproducibility and reliability in its class. The integrated real-time level support enhances result accuracy and eliminates the need for time-intensive manual adjustments, while built-in protection systems allow researchers to securely and reliably save and transfer weighing results.      

Top Features of Entris® II Essential Line Precision 

  • Unique monolithic weigh cell technology, invented by Sartorius for reliable accuracy and precision  
  • Advanced weighing sensors  
  • Graphic touchscreen display   
  • Integrated real-time level sensor alerts users to suboptimal leveling  
  • Convenient and precise isoCAL calibration and adjustment feature     

Popular Applications for Entris® II Essential Line Precision 

  • Routine weighing tasks during research, production, processing and more

Maximum Weighing Capacity
Item No.: 
BCE6200I-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Precision balances and scales – also known as toploader and milligram balances - are used to weigh medium to large sample amounts into vessels or containers or for other applications that require a weighing capacity up to the kg range.    

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology and 12 built-in applications at a budget price. With several precision models from which to choose, you will surely find a model to meet your basic weighing needs.      

Unmatched Engineering  

The Entris® II Essential Line Precision Balance represents the culmination of over 150 years of precise German engineering. The Entris® II guarantees extreme accuracy and unmatched stabilization times thanks to a powerful combination of unique monolithic weighing cell technology and state-of-the-art weighing sensors. The hybrid touchscreen user interface allows researchers to quickly and conveniently navigate the intuitive menu, which contains a variety of integrated applications that extend the measurement capability of the Entris® II Essential Line Precision Balance. High-quality stainless steel, PBT and glass materials maximize chemical resistance for enhanced durability, while the coated glass draft shield minimizes weighing errors due to electrostatically charged samples. The Entris® II also improves result error by adapting to ambient effects such as dirt, temperature fluctuations, and vibrations at the click of a button.

Applications

  • Application Programs
    • Animal weighing
    • Calculation | Free factor
    • Counting
    • Density determination
    • Percentage weighing
    • Components | Totalizing
    • Weighing
    • Dosing
    • Mixing | Net total
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
    • Pipette smart test

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • RS232
    • USB C
    • USB-C (Host)

Dimensions

  • Dimensions WxDxH
    219 × 317 × 94 mm
  • Weighing Chamber Height
    None
  • Weighing Pan Dimensions
    182 x 182 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    • English
    • German
    • French
    • Italian
    • Spanish
    • Portuguese
    • Russian
    • Polish
  • Leveling
    Manual
  • Repeatability
    1 g
  • Scale Interval
    1 g
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    None
  • External Calibration Weight
    5 kg | F2
  • Linearity
    1 g
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Sensitivity Drift between +10 °C and +30 °C
    ±4.0 ppm/K
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

Operating Conditions

  • Maximum Weighing Capacity
    6,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Balance Type
    Precision balance
  • Brand
    Entris® II
  • Packaging
    350 × 445 × 250 mm
  • Product Line
    Entris® II Essential Line

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´