Stainless Steel Pressure Filter Holder

Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
Filter Diameter
Price (USD)
$1,370.00
Item No.: 
16249
*Custom/bulk order quotes are provided within 24 hours of request.
Stainless Steel Pressure Filter Holder
Stainless Steel Pressure Filter Holder
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
Price (USD):
$1,370.00
Item No.:
16249
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

A practical filter holder for many laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The larger pressure holder comes with three additional legs made of stainless steel. The hose nipple is screwed into the side of the top part, leaving room for a large filling opening. This makes pouring in the sample easier, and the sample can be refilled without removing the tube connection to the pressure source.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    M12x1 female thread
  • Threads for Connectors
    Inlet and outlet: M12+1 female thread

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    13 cm²
  • Suitable Membrane Filter Diameter
    47 mm

Materials of Construction

  • Materials of Construction
    Stainless steel

Operating Conditions

  • Maximum Operating Pressure
    10 bar | 1,000 kPa | 145 psi

Physicochemical Information

  • Chemical Compatibility
    As for stainless steel, PTFE and silicone.

Product Information

  • Filter Holder Type
    Pressure Filter Holders
  • Pack Size
    1
  • Packaging
    Box, folding

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.