Sartolab® P20 Pressure Filter

Top Features

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low binding membrane
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Sterile filtration of buffers
  • Sterile filtration of cell media
  • Sterile filtration of aqueous solutions
Delivery Condition
Connector Inlet
Connector Outlet
Price (USD)
$127.00
Article number: 
18075----------D
Pieces
10
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® P20 Pressure Filter
Sartolab® P20 Pressure Filter

Top Features

  • Highest flow rates with a large surface of filtration (20 cm²)
  • No loss of protein with a low binding membrane
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Sterile filtration of buffers
  • Sterile filtration of cell media
  • Sterile filtration of aqueous solutions
Price (USD):
$127.00
Item No.:
18075----------D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
10

Overview

Specifications

The Sartolab® P20 Pressure Filter Units have been designed for efficient filtration of batches ranging from 100 mL to 5 L. Ideal for use with a syringe, in-line with a peristaltic pump, or connected to a pressure vessel, these units offer versatile configurations to suit various applications. Sartolab® P20 pressure filter units are available in different configurations with or without PTFE automatic venting, and with or without a filling bell (including cover) on the outlet. Additionally, a variety of inlet and outlet connectors are available to meet specific needs.

Equipped with a 0.2 µm polyethersulfone (PES) membrane, the Sartolab® P20 Pressure Filter Units deliver exceptional performance with very low protein binding properties and the highest flow rates. Perfect for filtration requirements, these units ensure reliability and efficiency in every use.

Applications

  • Application
    Clarification
  • Application Area
    Sterile filtration

Components

  • Filling Bell
    No
  • Prefilter
    No

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Diameter
    ⌀ 61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    49 x 61 mm

Features

  • Venting Filter
    No

General Specifications

  • Flow Rate
    ≥ 450 mL/min at 1 bar
  • Total Throughput
    Up to 5 L
  • Vent
    No
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    N/A
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    ≥ 3.4 bar (49.3 psi) with water
  • Burst Pressure
    ≥ 5 bar (72.51 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure filters without prefilter
  • Pack Size
    10
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    1 mL before bubble point
  • Volume
    Up to 5 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.