• Shop
  • Weighing
  • Analytical Balances
  • Quintix® Pro Milligram Balance with Internal Adjustment, 1 mg, Leveling Automatic, motorized feet, Non-verified Standard

Quintix® Pro Milligram Balance with Internal Adjustment, 1 mg, Leveling Automatic, motorized feet, Non-verified Standard

Designed to be a True Universal Balance

It’s easy to overlook the standard lab balance. To expect the ordinary. Until something new comes along that redefines what a standard balance can be.

Quintix® Pro Laboratory Balances deliver the performance you need, with added premium features that raise the bar in usability, flexibility, and eco-conscience design.

Top Features

  • Ensure the highest weighing accuracy with the internal motorized levelling
  • Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
  • Customization with different tiers of user management access with passcode protection
  • User-defined, automatic start timer powers up the instrument in time for daily use

Popular Applications

  • Offering a wide range of use in different environments and applications

Maximum Weighing Capacity
Price (USD):
$6,600.00
Item No.: 
QTX1503IMU-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Usability

Enhanced user experience with new premium features including:

  • Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
  • Ensure the highest weighing accuracy with the internal motorized levelling and automatic internal adjustment isoCAL
  • Quick access to the integrated digital manual for common help topic
  • Fast adaptation of balance performance to the unique needs of each application through the improved semi-automatic filter adaption (AFA)
  • Seamless connectivity features include interface options, easy data transfer, and GLP | GMP compliant printout

Flexibility

Flexibility for use in a wide range of environments and applications:

  • Customization with different tiers of user management access with passcode protection
  • Tested for use in cleanrooms grade A and B, and special environments e.g., vacuum, argon, and nitrogen
  • Smart design and chemically-resistant surfaces made of PBT, glass and stainless steel support routine cleaning protocols
  • 15 integrated application programs for common weighing tasks
  • Extended language package with 15 language options

Sustainability

Reduced environmental impact from the manufacturing plant to the bench:

  • Climate-conscience production process utilizes recycled materials e.g., aluminum, in addition to environment-friendly packaging
  • Power-saving operation with stand-by or switch-off modes
  • Automatic dim function, reduces display brightness when balance is not in use to save power
  • User-defined, automatic start timer powers up the instrument in time for daily use
  • Digital user manual minimizes paper consumption, while allowing quick access to information

Applications

  • Application Programs
    • Weighing
    • Dosing
    • Mass unit conversion
    • Counting
    • Percentage weighing
    • Calculation | Free factor
    • Mixing | Net total
    • Components | Totalizing
    • Density determination
    • Statistics
    • Checkweighing
    • Animal weighing
    • Peakhold
    • Pipette smart test
    • Underfloor weighing
    • Differential weighing

Compliance Information

  • Legal Verification
    None

Connections (Data)

  • Data Interface
    • 2x USB C back
    • 1x USB C front
    • Ethernet
    • RS232

Dimensions

  • Dimensions WxDxH
    220 × 377 × 346 mm
  • Weighing Chamber Height
    240 mm
  • Weighing Pan Diameter
    ⌀ 120 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    7-inch, high-resolution full-touch graphic display
  • Languages
    • Chinese
    • Czech
    • Dutch
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Japanese
    • Korean
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
  • Leveling
    Motorized Automatic
  • Repeatability
    ± 1 mg
  • Scale Interval
    1 mg
  • Typical Stabilization Time
    ≤1.0 s

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    1 kg | E2
  • Linearity
    ± 2 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.82 g
  • Sensitivity Drift between +10 °C and +30 °C
    ± 1.5 ppm/K
  • Typical Measurement Time
    ≤1.5 s
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

Operating Conditions

  • Maximum Weighing Capacity
    1,500 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Packaging
    580 x 520 x 420 mm
  • Product Line
    Quintix® Pro

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.