Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Weighing
- Precision Balances
- Quintix® Pro Precision Balance with Internal Adjustment, 100 mg, Leveling Automatic, motorized feet, Non-verified Standard
Quintix® Pro Precision Balance with Internal Adjustment, 100 mg, Leveling Automatic, motorized feet, Non-verified Standard
Designed to be a True Universal Balance
It’s easy to overlook the standard lab balance. To expect the ordinary. Until something new comes along that redefines what a standard balance can be.
Quintix® Pro Laboratory Balances deliver the performance you need, with added premium features that raise the bar in usability, flexibility, and eco-conscience design.
Top Features
- Ensure the highest weighing accuracy with the internal motorized levelling
- Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
- Customization with different tiers of user management access with passcode protection
- User-defined, automatic start timer powers up the instrument in time for daily use
Popular Applications
- Offering a wide range of use in different environments and applications
- Price (USD):
- $3,500.00
- Item No.:
- QTX3201IMO-1S
- Availability:
- pcs
Designed to be a True Universal Balance
It’s easy to overlook the standard lab balance. To expect the ordinary. Until something new comes along that redefines what a standard balance can be.
Quintix® Pro Laboratory Balances deliver the performance you need, with added premium features that raise the bar in usability, flexibility, and eco-conscience design.
Top Features
- Ensure the highest weighing accuracy with the internal motorized levelling
- Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
- Customization with different tiers of user management access with passcode protection
- User-defined, automatic start timer powers up the instrument in time for daily use
Popular Applications
- Offering a wide range of use in different environments and applications
Overview
Specifications
Choose your Quintix® Pro Lab Balances
Usability
Enhanced user experience with new premium features including:
- Easy access to menu option with a large, 7-inch, high-resolution full-touch graphic display with modern upgraded user interface
- Ensure the highest weighing accuracy with the internal motorized levelling and automatic internal adjustment isoCAL
- Quick access to the integrated digital manual for common help topic
- Fast adaptation of balance performance to the unique needs of each application through the improved semi-automatic filter adaption (AFA)
- Seamless connectivity features include interface options, easy data transfer, and GLP | GMP compliant printout
Flexibility
Flexibility for use in a wide range of environments and applications:
- Customization with different tiers of user management access with passcode protection
- Tested for use in cleanrooms grade A and B, and special environments e.g., vacuum, argon, and nitrogen
- Smart design and chemically-resistant surfaces made of PBT, glass and stainless steel support routine cleaning protocols
- 15 integrated application programs for common weighing tasks
- Extended language package with 15 language options
Sustainability
Reduced environmental impact from the manufacturing plant to the bench:
- Climate-conscience production process utilizes recycled materials e.g., aluminum, in addition to environment-friendly packaging
- Power-saving operation with stand-by or switch-off modes
- Automatic dim function, reduces display brightness when balance is not in use to save power
- User-defined, automatic start timer powers up the instrument in time for daily use
- Digital user manual minimizes paper consumption, while allowing quick access to information
Applications
-
Application Programs
-
Weighing
-
Dosing
-
Mass unit conversion
-
Counting
-
Percentage weighing
-
Calculation | Free factor
-
Mixing | Net total
-
Components | Totalizing
-
Density determination
-
Statistics
-
Checkweighing
-
Animal weighing
-
Peakhold
-
Pipette smart test
-
Underfloor weighing
- Differential weighing
-
Weighing
Compliance Information
-
Legal VerificationNone
Connections (Data)
-
Data Interface
-
2x USB C back
-
1x USB C front
-
Ethernet
- RS232
-
2x USB C back
Dimensions
-
Dimensions WxDxH215 × 377 × 95 mm
-
Weighing Chamber HeightNone
-
Weighing Pan Dimensions182 x 182 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
Display7-inch, high-resolution full-touch graphic display
-
Languages
-
Chinese
-
Czech
-
Dutch
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Japanese
-
Korean
-
Polish
-
Portuguese
-
Russian
-
Spanish
- Turkish
-
Chinese
-
LevelingMotorized Automatic
-
Repeatability± 50 mg
-
Scale Interval100 mg
-
Typical Stabilization Time≤0.9 s
General Specifications
-
Draft ShieldNone
-
External Calibration Weight2 kg | F2
-
Linearity± 100 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)82 g
-
Sensitivity Drift between +10 °C and +30 °C± 2 ppm/K
-
Typical Measurement Time≤1.0 s
-
Weighing Units
Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton
*The availability of units depends on national legislation and is therefore country- specific.
Operating Conditions
-
Maximum Weighing Capacity3,200 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)15 VDC, ±5%, 0.53 A
Product Information
-
BrandQuintix® Pro
-
Packaging520 x 360 x 300 mm
-
Product LineQuintix® Pro
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.