Q Ceramic HyperD® F is a strong anion exchanger that is suited for removal of anionic impurities (i.g., host cell protein and DNA).
The 50 µm average particle size offers high resolution for polishing applications.

Pack Volume
Price (USD):
$3,490.00
Item No.: 
20066-015

*Custom/bulk order quotes are provided within 72 hours of request.

Q Ceramic HyperD™ F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin


Applications

- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs

Applications

  • Application
    Preparative protein purification  

Compliance Information

  • Quality Standards
    • CoA  
    • RSF  

Dimensions

  • Bead Size
    50 µm  

General Specifications

  • Flow Rate
    typically ≥ 300 cm/h with ≤ 3 barg  
  • Resin Format
    Bulk resin  

Materials of Construction

  • Base Matrix
    Ceramic Beads  

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)  
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)  

Physicochemical Information

  • Ligand
    Quaternary amine  
  • Ligand Density
    > 250 µeq/mL  
  • Reference Protein
    Bovine serum albumin (BSA)  
  • Typical Dynamic Binding Capacity 10% per mL
    > 85 mg/mL BSA  

Product Information

  • Brand
    Q Ceramic HyperD™  
  • Pack Size
    1  
  • Pack Volume
    1 L  
  • Resin Delivery Condition
    1M NaCl with 20% EtOH, 1.2 mM EDTA  
  • Resin Type
    Strong anion exchanger  
  • What you receive
    1 bottle resin, instructions  

Storage Conditions

  • Storage Conditions
    20% EtOH/1 M NaCl