Minisart® HY Standard Syringe Filter, Polytetrafluorethylene (PTFE), Pore Size 0.2 µm, Female Luer Lock, Male Luer Lock, Non-sterile, for Research Use Only
Minisart® HY Standard syringe filter with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type S6596 with a pore size of 0.2 µm can be used for sterile filtration of air/gas. It has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by EO .
For research use only.
- Price (USD):
- $1,010.00
- Item No.:
- S6596------FM--Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Non-sterile Minisart® HY Standard syringe filters Type S9596 Version Q with a pore size of 0.2 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows filtration or venting under non-sterile conditions. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Non-sterile
- Bulk packs for less waste
- Can be sterilized with ETO
- Gluable, e.g. to tubing
Applications
-
ApplicationSterilization and cleaning of air, gases and venting
-
Application Area
-
Venting
-
Moisture barrier
- Sterile filtration
-
Venting
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 26 mm
-
Filtration Area5.3 cm²
General Specifications
-
Filter Paper/Membrane ColorClear
-
Flow Rate≥ 2000 mL/min for air at 0.1 bar (1.45 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 1.1 bar (16 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® HY
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAir/Gas
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.