Minisart® NML Standard Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip
Sterile Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7598 with a pore size of 0.45 µm can be used for for particle removal, clarification and bioburden reduction of aqueous liquids and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO). For Research use only.
- Price (USD):
- $174.00
- Item No.:
- S7598------FXOSK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Individually packed and sterile Minisart® NML Standard syringe filters Type 7598 with a pore size of 0.2 µm are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. The SFCA membrane is the best optionis available in many different pore sizes. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Sterile and ready-to-use
- Outlet Male Luer Slip
- Bidirectional use possible
Brochure
User Manual
Applications
-
Application
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
- Clarification
-
Clarification and particle removal of aqueous solutions such as media, buffers and sera
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorYellow
-
Flow Rate≥ 160 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.