Sartobind® Rapid A Lab Antibody Affinity Chromatography Units
Top Features
- Rapid capture on the fastest Protein A matrix
- Higher DBCs and lifetime yields than columns
- Flexible purification with or without equipment
Popular Applications
- Monoclonal and polyclonal antibody capture
- Antibody drug conjugates and multi-specific antibodies
- Fc fusion protein and Fc receptor purification
- Price (USD):
- $152.00
- Item No.:
- SBLRA025EL-1
- Availability:
- pcs
Choose your Sartobind® Lab Units (not scalable)
Sartobind® Rapid A Lab is a Protein A affinity chromatography unit offering a fast, flexible and future-proof solution for antibody purification. The pressure filter format can be effortlessly integrated into both benchtop and liquid chromatography system driven separation workflows, for scouting | preparative purification and proof of concept in research and development.
The Fastest Matrix
Full speed ahead. The macroporous membrane supports mass transfer primarily by convective flow, enabling shorter residence times and higher flow rates. So fast, in fact, that Sartobind® Rapid A Lab can take you from equilibration to pure antibody in less than two minutes.
Productivity Boost
Push the limits. High dynamic binding capacities allow for the capture of ≥17.5 mg antibody per cycle while contaminants are effectively removed to ensure high sample purity. In addition, reliable regeneration and resistance to blocking support reusability over 100 cycles.
Plug and Play
Change the game. Membrane chromatography units that are ready-for-use eliminate the need for column packing and, because they are not sensitive to disruption by dissolved air, buffer degassing also becomes a thing of the past to reduce preparation time further.
Process-Ready Technology
Seamless scalability. With Sartobind® Lab, you are adopting a fully scalable solution. The Rapid A membrane is available in capsule and cassette formats, ensuring that your process is ready to transfer to commercial manufacturing as soon as you need it to be.
Flexibility Built In
Accept no limitations. With enhanced pressure resistance and integral Luer connectors, enjoy equipment-free purifications by syringe or pump. And easily switch to automated, rapid cycling processes on a liquid chromatography system using the included adapters.
Applications
-
Application
-
Purification
- Proof of concept
-
Purification
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
Certification
-
ISO 14001
-
ISO 50001
- ISO 14644-1
-
ISO 14001
Features
-
ReusableYes
Materials of Construction
-
Adapter MaterialPolyether ether ketone (PEEK)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialAgarose
Operating Conditions
-
Maximum Operating Pressure0.8 MPa
-
Recommended Flow Rate2.5-25 mL/min (5-50 MV/min)
-
pH Stability2-14 (short term), 3-9 (long term)
Physicochemical Information
-
Bed Volume0.5 mL
-
Binding Capacity≥35 mg/mL
-
LigandProtein A
-
Reference ProteinHuman polyclonal IgG
Product Information
-
BrandSartobind® Lab
-
Pack Size1
-
What you receive
-
1 unit
-
1 pair UNF adapters
- 1 quick start guide
-
1 unit
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.