Sartoclear Dynamics® Lab V 50 mL Kit, 0.22 µm Pore Size
Sartoclear Dynamics® Lab V50, 0.22 µm, 1 g and 2 g are kits designed for the clarification and filtration of up to 50 mL mammalian cell culture with 1 g or 2 g diatomaceous earth as filter aid per unit of filtration.
- Price (USD):
- $431.00
- Item No.:
- SDLV-0050-02E0-2
- Availability:
- pcs
Choose your Sartoclear Dynamics® Lab Filtration Kits
Sartoclear Dynamics® Lab V kits enable clarification and filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.
Sartoclear Dynamics® Lab Features:
- Kits for a single-step mammalian cell culture harvesting
- Ready to use
- Fast and effortless
Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.
- Kit for a single-step mammalian cell culture harvesting
- Fast and proof filtration
- Gamma sterilized pouches of filter aid and vacuum filtration units
The kit SDLV-0050-01E0-2 contains:
- 1 × 180E01---------2 (24 x Sartolab RF 50, 0.22 µm, PES, single packed sterile)
- 1 × SDLKG-01.0------2 (24 × pouches of filter aid, 1 g)
Packing unit: 24 filtration units
The kit SDLV-0050-02E0-2 contains:
- 1 × 180E01---------2 (24 x Sartolab RF 50, 0.22 µm, PES, single packed sterile)
- 2 × SDLKG-01.0------2 (48 × pouches of filter aid, 1 g)
Packing unit: 24 filtration units
Brochure
Catalog
Datasheet
Publication
User Manual
Validation Guide
Applications
-
ApplicationCell Removal / Harvest
General Specifications
-
Cell Density> 10 mio. cells/mL
Physicochemical Information
-
Pore Size0.22 µm
-
Pressure/VacuumVacuum
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypeVacuum filtration units with filter aid
-
Pack Size24
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
DE Filter Aid/Unit2 g
-
Volume50 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.