Sartoclear Dynamics® Lab V 500 mL Kit, 0.22µm Pore Size
Sartoclear Dynamics® Lab V, 500 mL, 5g, 10 g, 20 g are kits designed for the clarification and sterile filtration of up to 500 mL mammalian cell culture with 5 g, 10 g or 20 g diatomaceous earth as filter aid per unit of filtration.
- Price (USD):
- $447.00
- Item No.:
- SDLV-0500-05E0-2
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Sartoclear Dynamics® Lab V kits enable clarification and sterile filtration to be performed in a single step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification.
As a result, they enable harvested cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.
Sartoclear Dynamics® Lab Features:
- Kits for a single-step mammalian cell culture harvesting
- Ready to use
- Fast and effortless
Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.
- Kit for a single-step mammalian cell culture harvesting
- Fast and proof filtration
- Gamma sterilized pouches of filter aid and vacuum filtration units
The kit SDLV-0500-05E0-2 comprises:
- 2 × 180E04---------E (24 × Sartolab® RF 500; 0.22 µm; PES, single-packaged; sterile)
- 1 × SDLKG-05.0------2 (24 × pouches of filter aid, 5 g)
Packing unit: 24 filtration units
The kit SDLV-0500-10E0-2 comprises:
- 2 × 180E04---------E (24 × Sartolab® RF 500; 0.22 µm; PES, single-packaged; sterile)
- 1 × SDLKG-10.0------2 (24 × pouches of filter aid, 10 g)
Packing unit: 24 filtration units
The kit SDLV-0500-20E0-E comprises:
1 × 180E04---------E (12 × Sartolab® RF 500; 0.22 µm; PES, single-packaged; sterile)
1 × SDLKG-20.0------E (12 × pouches of filter aid, 20 g)
Packing unit: 12 filtration units
Applications
-
ApplicationCell Removal / Harvest
General Specifications
-
Cell Density< 5 mio. cells/mL
Physicochemical Information
-
Pore Size0.22 µm
-
Pressure/VacuumVacuum
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypeVacuum filtration units with filter aid
-
Pack Size24
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
DE Filter Aid/Unit5 g
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.