Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Weighing
- Micro Balances
- Secura® Micro Balance with Internal Adjustment, 0.002 mg
Secura® Micro Balance with Internal Adjustment, 0.002 mg
The Secura® Micro Balance is the pinnacle of precision, providing accurate weighing measurements down to the microgram.
Top Features of the Secura® Micro Balance
- Real-time guidance prompts
- Automatic level monitoring and internal adjustment
- One-Touch ergonomic draft shield Integrated applications for expanded capability
- Automatic USP compliance monitoring
Popular Applications for the Secura® Micro Balance
- Ultra-precise weight measurements of samples, compounds and chemicals.
- Price (USD):
- $25,570.00
- Item No.:
- SECURA26-1S
- Availability:
- pcs
- Ships within:
- 1 month
- Est. delivery date:
- For more information please log in
The Secura® Micro Balance is the pinnacle of precision, providing accurate weighing measurements down to the microgram.
Top Features of the Secura® Micro Balance
- Real-time guidance prompts
- Automatic level monitoring and internal adjustment
- One-Touch ergonomic draft shield Integrated applications for expanded capability
- Automatic USP compliance monitoring
Popular Applications for the Secura® Micro Balance
- Ultra-precise weight measurements of samples, compounds and chemicals.
Overview
Specifications
Choose your Secura® Laboratory Balances
Ultra-Precise Weight Measurement, Intuitive Design
Secura® Micro Balances are designed to securely and accurately measure extremely small mass laboratory samples. To ensure the most precise results, the Secura® Micro Balance is equipped with real-time level monitoring and intelligent internal adjustment capabilities that automatically minimize opportunities for result error. The Secura® Micro Balance’s intuitive touch-screen display allows researchers to quickly and easily navigate applications and data sets, as well as save, transfer and evaluate data and calibration records.
Built-In Applications Enhance and Elevate Secura® Micro Balance Capability
The Secura® Micro Balance excels at standard lab weighing applications such as weighing, formulation and check weighing measurement, as well as unstable condition monitoring to eliminate result error. But the included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.
Combining Convenience and Security
Secura® Micro Balances blend ease-of-use and fully compliant security features, making them the ideal tool for fast-paced laboratories researching controlled or regulated environments. Secura® Micro Balance’s Plug & Play capability allows researchers to conveniently connect various laboratory tools and data transfer and storage devices. In contrast, the PC-Direct feature allows laboratories to transfer data directly to any Microsoft Office application. To ensure these transfers are secure and compliant, the Secura® Micro Balance constantly monitors weighing conditions. It will temporarily block data transfers to linked computers or printers when uncertain weighing results are detected.
Brochure
Datasheet
Other
User Manual
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 376 × 316 mm
-
Weighing Chamber Height218 mm
-
Weighing Pan Diameter⌀ 50 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability0.003 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval0.002 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time≤6 s
-
Underfloor WeighingNo
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldManual
-
Linearity0.01 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)1.64 mg
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity21 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypeMicro balance
-
BrandSecura®
-
Product LineSecura®
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.