Spent Media - Trace Element Bundle

Trace elements are determined by ICP-MS, including chromium, manganese, iron, cobalt, nickel, copper, zinc, selenium, molybdenum, and cadmium.

Article number: 
SMA-300
*Custom/bulk order quotes are provided within 72 hours of request.
Spent Media - Trace Element Bundle
Spent Media - Trace Element Bundle

Trace elements are determined by ICP-MS, including chromium, manganese, iron, cobalt, nickel, copper, zinc, selenium, molybdenum, and cadmium.

Item No.:
SMA-300

Overview

Specifications

Trace elements are determined by ICP-MS, combining highest sensitivity with excellent reliability, offers quantitative results with following LOQs

  • Cadmium (Cd) 0.1 [µg/L]

  • Chromium (Cr) 0.1 [µg/L]

  • Cobalt (Co) 0.2 [µg/L]

  • Copper (Cu) 0.5 [µg/L]

  • Iron (Fe) 5.0 [µg/L]

  • Manganese (Mn) 0.5 [µg/L]

  • Molybdenum (Mo) 0.2 [µg/L]

  • Nickel (Ni) 0.2 [µg/L]

  • Selenium (Se) 5.0 [µg/L]

  • Zinc (Zn) 5.0 [µg/L]

If you would like to add further elements to our basic package or specific elements that are of interest, please use our SMA-308 Element Analysis Bundle series.

Deliverables: We will send you a short report summarizing your data within 5 business days (After receipt of samples and if no additional sample preparation / matrix evaluation is necessary. Valid for sets of more than 5-50 samples).

Sample Requirements: Usually a 1.0 ml sample is required for this particular analytical method. If you are limited in your sample amount, please contact us. We are open to discuss smaller volumes. If you send frozen samples for more than one analysis, it would be desirable to ship them in aliquots, to prevent repeated freezing and thawing.

Samples can be spent cell culture media or cell culture supernatants. Please read and sign our sample declaration sheet. Prepare and ship your samples according to our sample preparation protocol. See the documents

Our methods are adapted to state-of-the-art cell culture media.

Applications

  • Application
    • Cell Culture Media
    • Spent Media
    • Feed Supplements

Volume

  • Sample Volume
    1 mL