Microsart® AMP Mycoplasma
Reduce your testing time from weeks to 3 hours with the Microsart® AMP Mycoplasma. With the ability to be very flexible in sample volume (up to 18 ml) and sample preparation, the kit is specifically designed for: the control of raw materials, for in-process control, and for lot release testing of finished products.
- Item No.:
- SMB95-1001
- Availability:
- pcs
- Pieces
- 25
Choose your Microsart® Rapid Mycoplasma Detection
Rapid methods for the detection of mycoplasma contamination are essential for improving monitoring of the production process of biologicals. The Microsart® AMP Mycoplasma is the first member of a qPCR product line of kits for mycoplasma detection. The Microsart® AMP Mycoplasma can be easily implemented because no specific hardware is needed. The kit can be used with any type of real-time PCR cycler that is able to detect the fluorescence dyes FAM™ and ROX™. The total testing procedure takes only 3 hours. The Microsart® AMP Mycoplasma is effectively validated according to chapter EP 2.6.7 in combination with EP 2.6.21 for sensitivity, specificity and robustness. Carefully selected primer/probe combinations are highly specific for a region within the 16S rRNA gene for more than 110 Mycoplasma species. Due to the optional prior enrichment step using the Vivaspin® 20 or Vivaspin® 6 the starting volume for the DNA extraction is flexible. You have the option to analyze a testing volume from 200 µl up to 18 ml which ensures highest sensitivity. The kit contains all essential components in a function tested ready-to-use master mix, including the polymerase.
- Minimizes testing time from weeks down to hours
- Microsart® AMP Mycoplasma is validated according to EP 2.6.7
- Convenient and simple use
- For use with all common qPCR cyclers able to detect FAM ™- and ROX™-labeled probes
- The product fulfills all the different demands in regard to sensitivity and security
Catalog
Datasheet
Flyer
Presentation
User Manual
Validation Guide
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Compliance Information
-
EP 2.6.7 ValidatedYes
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® AMP
-
Pack Size25
-
TypeReagents
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.