- Shop
- Microbiological Testing
- Kits & Assays
- Microsart ATMP Bacteria (100)
Microsart ATMP Bacteria (100)
Microsart® ATMP Bacteria kit is designed for the direct detection of bacteria in cellcultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).
- Article number:
- SMB95-1008
Microsart® ATMP Bacteria kit is designed for the direct detection of bacteria in cellcultures, cell culture derived biologicals and ATMPs (e.g. autologous transplants),based on real-time PCR (qPCR).
Overview
Specifications
With Microsart® ATMP Bacteria you can rapidly detect contamination of more than 95 % of all known bacterial species within 3 h. In a Real-time PCR highly specific TaqMan® probes bind to a very conserved DNA-sequence that is common for all bacteria (gram-positive and gram negative). This kit is designed for contamination control of ATMPs. The PCR Kit validation based on EP 5.1.6., EP 2.6.27, USP<1223>.
Applications
-
ApplicationBacteria Detection
-
Application AreaRapid testing
Dimensions
-
Filter DiameterN/A
General Specifications
-
Container Temperature Requirement2-8 °C
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
-
Temperature Range2-8 °C
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart® RESEARCH
-
Pack Size100
-
TypeReagents
-
What you receivereagents for 100 PCR reactions
Volume
-
Sample Volume10 µl
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.