- Shop
- Microbiological Testing
- Kits & Assays
- Microsart® Validation Standard Mycoplasma
Microsart® Validation Standard Mycoplasma
Fast and easy Detection of Mycoplasma Contamination. Reduce testing time from weeks to hours. Utilize EP/USP compliant quantitative real-time PCR suitable for the sensitive and roboust detection of Mycoplasma.
- Item No.:
- SMB95-2020
Microsart® Validation Standard Mycoplasma
Fast and easy Detection of Mycoplasma Contamination. Reduce testing time from weeks to hours. Utilize EP/USP compliant quantitative real-time PCR suitable for the sensitive and roboust detection of Mycoplasma.
Item No.:
SMB95-2020
Overview
Specifications
Choose your Microsart® Rapid Mycoplasma Detection
Microsart® Rapid Mycoplasma Detection
Applications
-
ApplicationMycoplasma Detection
-
Application AreaRapid testing
Biological Information
-
SpeciesMycoplasma salivarium
Compliance Information
-
Regulatory RequirementsFor EP 2.6.7 compliant validation
Components
-
Additional Required Components
-
qPCR cycler
-
PCR reaction tubes
-
Centrifuge for 1.5 mL PCR tubes
-
Pipettes
-
Extraction kit
- PCR kit
-
qPCR cycler
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
Pack SizeN/A
-
TypeReagents
-
What you receive
-
3 vials with 10 CFU lyophilized
- 2 vials negative control lyophilized
-
3 vials with 10 CFU lyophilized
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.