- Shop
- Chromatography
- Chromatography Consumables (Media)
- Resins & Prepacked Columns
- PPA HyperCel Pre-packed Columns
PPA HyperCel RoboColumn® - 600 µL
PPA HyperCel is a mixed mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.
- Pre-packed columns simplify resin screening and selection.
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
- Price (USD)
- $384.00
- Article number:
- SR6PPA
PPA HyperCel is a mixed mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.
- Pre-packed columns simplify resin screening and selection.
- Ideal for process step optimization
- RoboColumn® format is especially suited for high throughput process development (HTPD)
Overview
Specifications
Choose your PPA HyperCel
PPA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a mixed mode mechanism, with a phenlypropylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. PPA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).
PPA HyperCel pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.
Features and Benefits
- High mechanical and chemical stability
- Suitable for large-scale chromatography in a biopharmaceutical environment
- Cross-linked cellulose base matrix
Applications
- Protein purification at low ionic strength by direct hydrophobic capture
- Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
- Orthogonal separation mechanism to ion exchange or HIC
Applications
-
ApplicationHTPD resin screening
Compliance Information
-
Quality Standards
-
CoA
- RSF (upon request)
-
CoA
Dimensions
-
Bead Size80 - 100 µm
-
Bed Height30 mm
-
Dimensions5 x 30 mm
General Specifications
-
Flow Rate16-1000 cm/hr
-
Resin FormatPre-packed column
Materials of Construction
-
Base MatrixRigid cellulose beads
-
Materials of ConstructionPolypropylene
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
Bed Volume600 µL per column
-
LigandPhenylpropylamine
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL40-60 mg/mL BSA
Product Information
-
BrandPPA HyperCel
-
Pack Size1x row of 8 columns
-
Resin Delivery Condition1M NaCl with 20% EtOH
-
Resin TypeMixed Mode anion exchanger
-
What you receive
-
1x row of 8 columns
- Instruction for use
-
1x row of 8 columns
Storage Conditions
-
Storage Conditions20% EtOH/1M NaCl