eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind® S 96-Well Plates
Sartobind® S 96-Well Plates
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
- Price (USD)
- $1,930.00
- Item No.:
- 99IEXS42GC-----D
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
Overview
Specifications
Choose your Sartobind® S
Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.
Applications:
The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).
Benefits:
The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.
- High speed host cell protein removal up to 30 bed volumes/ min
- Aggregate removal
Easy to use:
- Plug and play devices from 0.08 ml to 5 l
- Can be used like a filter
- Flow rate up to 30 bed volumes/min
- Disposable or re-usable
Applications
-
ApplicationScreening
Connections (Physical)
-
Connector(s)N/A
Dimensions
-
Bed Height0.8 mm
-
Dimensions WxDxH128 × 85.5 × 25 mm
-
Membrane Area0.7 cm²
Features
-
ReusableNo
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material 8-stripPolypropylene (PP)
-
Material Holding FramePolystyrene
-
Materials of ConstructionPolyester
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure35 kPa
-
pH StabilitypH 3 – 14 (short term)
Physicochemical Information
-
Bed Volume19 µL/well
-
LigandSulfonic acid
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size3 – 5 µm
-
Reference ProteinLysozyme
-
Typical Dynamic Binding Capacity 10% per unit0.48 mg/well
Product Information
-
BrandSartobind® S
-
Membrane TypeStrong cation exchanger
-
Pack Size10
-
TypeMembrane adsorber (96-well plate)
-
What you receive
-
10 plates
- 1 operating instruction
-
10 plates