Sartoclean® GF | Sartoscale 47 | 0.8µm | 3pc.
- Effective Filtration Area: 17.3 cm²
- Pore Size: 3 µm prefilter | 0.8 µm final filter
- Membrane Material: Cellulose Acetate
- Fleece Material: Glass Fiber
- Connectors: Inlet: Sanitary ¾“| Outlet: Sanitary ¾“
- Price (USD):
- $69.50
- Item No.:
- 5605304ES--FF--M
- Pieces
- 3
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoclean®
The Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.
Main Applications
Sartoclean® GF filters are widely used in the field of pre-filtration of biotechnological manufacturing processes to protect the subsequent downstream process instruments. Typical applications include both bioburden reduction and effective removal of colloids and lipids from:
- Fermentation solutions
- Serum
- Plasma
- Cell culture medium
- Solutions containing colloids and lipids
Sartoscale
SartoScale units are ideally suited for all types of filterability studies with the aim of selecting the optimal prefilter for an optimal application. Moreover, they can determine the ideal combination of pre- and final filters with the aid of a minimum product volume.
- Developed for the execution of reliable filterability samples
- Made from the same non-woven fabric material as the original filter cartridges
- Ready-to-use single-use test filter unit
Membrane
The heterogeneous double layer CA membrane increases the total throughput performance by having a "built-in pre-filtration", which results in the highest possible total flow, so that a filter change during filtration is avoided.
The membrane is protected by a layer of highly absorbent glass fleece, which adds an adsorptive component to your filtration process.
Original filter material
Sartoscale units contain the original filter active material of the corresponding filter cartridges to ensure the repeatability of test results.
Flexibility
Sartoclean® GF filters are available in a wide range of filtration areas from 4.5 cm² up to 1.41 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Ready to Use
Using Sartoscale during filtration studies saves time which would otherwise be used for the installation preparations for the punch piece in the stainless steel filter brackets and prevents possible installation errors.
Scalability
After the material selection or the definition of a pre/final filter combination with the Sartoscale units, a scale-up method should be carried out for the flow rate and total flow using pleated capsule units of small scales (e.g. capsule size 4).
Optimized design
Sartoscale units have an extremely low residual volume for performing filterability samples with minimized product volumes.
Process Reliability
Sartoscale test filter units are equipped with suitable filter membranes for integrity testing so that their integrity can be determined using the bubble point test in order to ensure absolute reliability of the test results.
Zero-T test system
We recommend using the Sartoscale units together with the Zero-T Filter Test System to make the filtration studies as effective as possible. The Zero-T system consists of hardware and software modules which make it easy to handle and install Sartoscale test filter units. Automatic data collection is achieved by connecting a frame to a laptop. The software automatically analyzes the incoming data for the scale-up calculations.
Applications
-
Application
-
Vaccine Production
- Blood and Plasma
-
Vaccine Production
-
Modality
-
Downstream Intermediates
- Harvest | Cell Removal
-
Downstream Intermediates
-
ScaleProduct Development | Scale Up Filters
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet3/4" Sanitary
-
Connector Outlet3/4" Sanitary
-
Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" Sanitary
Dimensions
-
Filter Size17.3 cm²
-
Filtration Area17.3 cm²
General Specifications
-
Capsule/Cartridge FormatSartoscale 47
Materials of Construction
-
Filter MaterialCellulose Acetate and Glassfiber Fleeces
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersGlass Fiber (GF)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleeceGlass Fiber (GF)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Pore Size Final-filter0.8 µm
-
Pore Size Pre-filter3 µm
-
Retention Rate3.0 µm
Product Information
-
BrandSartoclean® GF
-
Pack Size3
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: 1 cycle at max. 134 °C, 2 bar | 29 psi, 30 min.