Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Sartoclear® Cap, DL10: 0.8 | 0.1 µm

Sartoclear® Caps are easy-to-use, single-use screening devices designed for clarification, screening, and high throughput depth filtration to identify the optimal depth filter grade for your application.

Retention Rate
Price (USD)
$312.00
Item No.: 
29CDL10-CACHH--M
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclear® Cap, DL10: 0.8 | 0.1 µm
Sartoclear® Cap, DL10: 0.8 | 0.1 µm

Sartoclear® Caps are easy-to-use, single-use screening devices designed for clarification, screening, and high throughput depth filtration to identify the optimal depth filter grade for your application.

Price (USD):
$312.00
Item No.:
29CDL10-CACHH--M
Number of pieces
3

Overview

Specifications

The Sartoclear® Cap is constructed from a well-established blend of cellulose and diatomaceous earth, offering a depth filter medium that has proven its effectiveness over time. Designed with screening in mind, this cap format combines the straightforward nature of normal flow filtration with the precision necessary for contemporary bioprocessing demands.

Key Features:

  • Reliable Clarification: Count on the Sartoclear® Cap for solid biomass separation, drawing on normal flow depth filtration as a method with a long-standing reputation for success.
  • Ideal for Screening: The cap's design is optimized for screening applications, allowing for the quick and accurate processing of multiple samples, thereby enhancing laboratory productivity.
  • Quality Filtration Medium: The cellulose-based filter medium, combined with diatomaceous earth, provides a depth filter that reliably captures particulates, delivering a consistently clear filtrate.
  • User-Friendly Design: The cap format is designed for ease and efficiency, streamlining the setup process.
  • Scalable Results: The Sartoclear® Cap delivers results that can be smoothly scaled from screening, to pilot experiments and up to full-scale production, providing a reliable path for process development.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from serum and plasma
  • Particle and colloid removal from process intermediates
  • Media filtration
  • Viral vectors (Adeno-associated virus)

Double Layer Grades:

  • DL90 (First Layer: 15 µm, Second Layer: 2 µm): Primary (coarse) clarification.
  • DL75 (First Layer: 10 µm, Second Layer: 2 µm): Primary clarification. In the case of AAV clarification, it can serve as a single-stage clarification solution directly followed by a sterile filter.
  • DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): Primary or secondary clarification. In certain cases, it also serves as a single-stage clarification solution directly followed by a sterile filter (e.g., AAV clarification).
  • DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): Secondary clarification post-depth filtration, -centrifuge or -perfusion.
  • DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): Secondary clarification post-depth filtration, -centrifuge or -perfusion.

Choose the Sartoclear® Cap for a filtration solution that combines the reliability of established methods with the adaptability required for scaling up. This is where proven performance and scalability converge.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech
  • Modality
    Harvest | Cell Removal
  • Scale
    Product Development | Material Screening Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.125 EU/mL as determined by the LAL test

Connections (Physical)

  • Connector Inlet
    1/4" Multiple Stepped Hose Barb
  • Connector Outlet
    1/4" Multiple Stepped Hose Barb

Dimensions

  • Dimensions
    82 mm Height
  • Filter Diameter
    73 mm
  • Filtration Area
    25 cm²

General Specifications

  • Capsule/Cartridge Format
    Caps
  • Filter Format
    Depth Filter Capsules
  • Filtration Layer
    Double layer

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth

Physicochemical Information

  • Retention Rate
    DL10: 0.8 µm | 0.1 µm

Product Information

  • Brand
    Sartoclear®
  • Pack Size
    3 Pieces per Package

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 121 °C, 30 min, 1 bar