Sartoguard PES Gamma Midicaps® 0.2µm Size 0 | 2pc
- Effective Filtration Area: 0.52 m² | 5.6 ft²
- Pore Size: 1.2 µm prefilter | 0.2 µm final filter
- SS
- Connectors: Inlet: Sanitary 1 ½“| Outlet: Sanitary 1 ½“
- Connectors: Inlet: Hose Barb ½“ single stepped | Outlet: Hose Barb ½“ single stepped
- Sterilization: Gamma-irradiatable
- Membrane Material: Polyethersulfone
- Pack Size: 2 pieces
_____________________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | H = Hose Barb ¼“ | F = Sanitary ¾“
Size explanation:
Size 7 = 0.065 m² | Size 8 = 0.13 m² | Size 9 = 0.26 m² | Size 0 = 0.52 m²
- Price (USD):
- $780.00
- Item No.:
- 5475307F0G-OO--V
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoguard
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials are available.
For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment.
- Single-Use Gamma MidiCaps® for Process Scale
- Reduction of Cleaning & Cleaning Validation
- Gamma Irradiatable
Applications:
- Protection of downstream equipment and final membrane filters
- Bioburden reduction
Benefits:
- More economical process flow
- Downsizing of filtration systems
- Significantly higher total throughput performance
- LRV of 6 per cm2 filtration area for Brevundimonas Diminuta and for Serratia Marcescens
Easy to use:
Sartoguard Gamma MidiCaps® are supplied ready-to-use, non-sterile and double-packaged to facilitate transfer to cleanroom areas."
Flexibility:
Sartoguard Gamma MidiCaps® are supplied with a wide range of filtration areas from 650 cm² | 0.7 ft² up to 0.52 m² | 5.6 ft² and with various connections to ensure easy adaptation to your application filtration needs regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartoguard filter elements are manufactured with the same membrane type and construction materials.
Cost savings:
By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartoguard Gamma MidiCaps® have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements."
Applications
-
Application
-
mAB Production
- Protection of Final Filters
-
mAB Production
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Sizesize 0 (0.52 m² / 5.6 ft²)
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatCapsules
-
Maximum Diffusion12 mL/min at 1.2 bar | 17.5 psi
-
Minimum Required Bubble Point1.8 bar | 26 psi
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolyester (PET)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter1.2 µm
Product Information
-
BrandSartoguard PES
-
Pack Size2
-
TypeSize 0 | Connectors: OO
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable
Usage Protocols
-
Sterilization ProceduresGamma Irradiation: with 50 kGy
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.