Sartopore® Air Midisart®
The Sartopore® Air Midisart® with its revolutionary hydrophobic 0.2 µm PES membrane completely addresses the rigorous demands of small-scale, single-use, venting applications and ensures sterilizing-grade venting performance in either direction.
- Price (USD):
- $232.00
- Item No.:
- 17805--------AIE
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopore® Air
Product Information
The Sartopore® Air Midisart® with its revolutionary hydrophobic 0.2 μm PES membrane completely addresses the rigorous demands of small-scale, single-use, venting applications. Sartopore® Air Midisart® ensures sterilizinggrade venting performance in either direction. Sartopore® Air Midisart® delivers a high level of performance and process security.
Introduction
This filter sets the standards when it comes to requirements needed for critical applications. Particle retention, particle release limits, phage retention and of course bacteria retention in air and liquids (bi-directional) are specifications that prove the quality of Sartopore® Air Midisart®.
100% factory integrity testing ensures inherent quality in every filter prior to use. Superior and steady flow rates over long duration imply highly efficient processes. The absence of fleeces guarantees no particle release. Tubing kinking is no issue due to the proven light-weight construction.
Applications
- Single-use assemblies
- Small bioreactors
- Carboys
- Filling and transfer vessels
- Holding and storage tanks | bags
- Fill & finish applications
- Bags | bottles | tubing assemblies
- Mixers
- Cell Culture Chambers
Inherent Quality Provides Full Confidence
The 0.2 μm single-layer hydrophobic polyethersulfone (PES) membrane is self-dewetting and therefore provides high air flow rates even at very low differential pressures over an extended process time.
All components were developed and are produced under full control of Sartorius.
Furthermore the following indispensable requirements are fulfilled:
- Bi-directional sterility proven by worst case liquid
- Bacterial Challenge Test in forward and reverse direction
- Retention of ≥ 107Brev. diminuta/cm2 in aerosol and liquid
- Retention of ≥ 107 Bacteriophage MS2/cm2 in aerosol
- Retention of particles sizes 0.005 μm | 0.3 μm
- 100% integrity tested prior to release
- Clear labeling with lot number, individual unit number and “IN” as an indicator for direction of flow.
- All information lasered on the top part of each filter housing. No use of ink or glue labels.
Integrity Testing
- Min. Bubble Point ≥ 950 mbar | 13.8 psi
- Wetting agent: IPA/Water (60 | 40)
Sartopore® Air Midisart® guarantees intact filters released by a 100% pre-use test. For critical applications, we recommend the use of a filter tandem, as a pre-use test cannot fully cover the loading of the filter units in customer applications. A filter tandem greatly reduces the risk of a failed post-use integrity test if safety or other concerns arise.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
Single-use mixing and storage bag vents
-
Single-use liquid filter assemblies requiring PUPSIT (Post Sterilization Pre-Use Integrity Testing)
- Fill-finish
-
Single-use bioreactors (Sparge | Overlay filter assemblies | Exhaust filter assemblies)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP<88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector InletHose Barb 6–12 mm Stepped
-
Connector OutletHose Barb 6–12 mm Stepped
Dimensions
-
Filter Size20 cm² / 3 in²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatMidisart®
Materials of Construction
-
Filter MaterialSingle-layer polyethersulfone (PES) membrane
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Operating Conditions
-
Maximum Differential Pressure2 bar
Physicochemical Information
-
Gamma StableYes
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartopore® Air Midisart®
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodAutoclavable & Gamma Irradiatable
-
Sterilizing GradeYes