Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Stainless Steel Funnel Lid

  • Stainless steel
  • For use with Microsart® manifolds
Volume
Price (USD)
$102.00
Item No.: 
6981001
*Custom/bulk order quotes are provided within 24 hours of request.
Stainless Steel Funnel Lid
  • Stainless steel
  • For use with Microsart® manifolds
Price (USD):
$102.00
Item No.:
6981001
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Lid for 100 ml or 500 ml funnel

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    N/A

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Pack Size
    1
  • Type
    Instrument

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.