Stainless Steel Funnel with Clamp

Stainless steel funnel

  • 100 or 500 mL

  • For use with Microsart® manifolds

Volume
Price (USD):
$405.00
Item No.: 
6981002
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
Stainless Steel Funnel with Clamp

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Usage
    Reusable

Dimensions

  • Filter Diameter
    ⌀ 47 mm and ⌀ 50 mm

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    N/A

Materials of Construction

  • Filter Material
    N/A

Physicochemical Information

  • Pore Size
    N/A

Product Information

  • Brand
    Microsart®
  • Pack Size
    1
  • Type
    Consumables

Volume

  • Funnel Volume
    500 mL
  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´