Re-usable Syringe Filter Holder 13 mm
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
- Price (USD):
- $122.00
- Item No.:
- 16514----------E
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Filter Holders
Made completely of PTFE, this holder is unaffected by chemicals and contains no trace elements which could be released into the liquid being filtered. It is, therefore, extremely well suited for particle removal from samples and reagents for analytical methods, such as NMR samples. Another inexpensive filter holder is made of clear, autoclavable polycarbonate. The silicone gasket enables a leak-free filtration at pressures of up to 7 bar by simply screwing it together manually. Filter supports in the top and bottom parts allow filtration in either direction.
Applications
-
ApplicationClarification
-
Application Area
-
Sterile filtration
-
Analytical sample preparation
- Particle analysis
-
Sterile filtration
Compliance Information
-
Electrical / Battery itemNo
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
-
ConnectorsFemale Luer lock inlet, Luer slip outlet
-
Threads for ConnectorsFemale Luer Lock inlet, luer slip outlet
Dimensions
-
Filter Diameter⌀ 13 mm
-
Filtration Area0.5 cm²
-
Suitable Membrane Filter Diameter13 mm
Materials of Construction
-
Materials of ConstructionPolycarbonate
Operating Conditions
-
Maximum Operating Pressure7 bar (102 psi)
Physicochemical Information
-
Chemical CompatibilityAs for polycarbonate and silicone
Product Information
-
Filter Holder TypeRe-usable Syringe Filter Holders
-
Pack Size12
-
PackagingBox, folding
Usage Protocols
-
Sterilization Procedures
-
By autoclaving (max. 134 °C)
- Dry heat (max. 180 °C)
-
By autoclaving (max. 134 °C)
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Top Features of - Cellulose Acetate Membrane Filters
- High flow rates and thermal stability
- Excellently suited for pressure filtration devices
- Compatible with aqueous solutions, oils, alcohols and other organic solvents
Popular Applications for Cellulose Acetate Membrane Filters
- Filtration of aqueous solutions
- Solvent filtration mixtures
- Clarification
Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.
The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.
The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.
The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of - Cellulose Acetate Membrane Filters
- High flow rates and thermal stability
- Excellently suited for pressure filtration devices
- Compatible with aqueous solutions, oils, alcohols and other organic solvents
Popular Applications for Cellulose Acetate Membrane Filters
- Filtration of aqueous solutions
- Solvent filtration mixtures
- Clarification
Top Features of - Cellulose Acetate Membrane Filters Discs
- High flow rates and thermal stability
- Excellently suited for pressure filtration devices
- Compatible with aqueous solutions, oils, alcohols and other organic solvents
Popular Applications for Cellulose Acetate Membrane Filters Discs
- Filtration of aqueous solutions
- Solvent filtration mixtures
- Clarification
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Ideal for several general laboratory applications
- High, non-specific absorption
- Hydrophilic, with high flow rates
- Available in a range of pore sizes and diameters up to 293 mm
Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs
- Particle retention
- Cell capture
- Cell retention
- Clear filtration
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.