iQue® Human T Cell Activation Kit
With the iQue® Human T Cell Activation Kit you can assess the activation status of human T cells and further analysis with ease.
Top Features of the iQue® Human T Cell Activation Kit
- One-wash assay
- Optimized workflow
- Reduced hands-on time
- Run multiple assays at once for faster time to results
Popular Applications for the iQue® Human T Cell Activation Kit
- Multiplexed measurement of T cell activation, proliferation, and cytokine release in a single well
- Multiplexed applications
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $2,330.00
- Item No.:
- 90560
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your iQue® Reagents and Kits
The iQue® Human T Cell Activation Kit assesses the activation status of T cells while providing information about their health and their role in cytokine secretion. This one wash assay requires minimal hands on time and measures both cells and beads.
Streamlined Workflow
The iQue® Human T Cell Activation Kit streamlines traditional workflow by measuring immune cell phenotypes, early and late markers of T cell activation, cell proliferation or encoded target cells, cell viability and secreted cytokine concentrations (IFNy and TNFa) using only 5 μL-10 μL of samples. Analyze 15 endpoints from a single well assay.
Simultaneous Measurement
With the efficiency of the iQue® Human T Cell Activation Kit, you will be able to simultaneously measure T cell phenotypes, activation markers, cell proliferation, cell viability, and secreted cytokines in a single well. The kit allows for measuring T cell proliferation or encoded target cells.
Faster Time to Result
By running multiple assays in only one well, you will reduce hands-on time and reduce the numbers of overall tests, conserving precious samples.
Biological Insight
Generate cell health and functional data from the same cell by multiplexing cell and cytokine detection in one well. Gain additional biological insight into T cell activation status in physiologically relevant models.
Ease of Use and Pre-Defined Gating Strategy
The iQue® Human T Cell Activation Kit is easy to use and interpret. Pre-defined gates on the iQue Forecyt® enable automatic phenotyping of human T cell subsets.
Minimal Sample Manipulation
The iQue® Human T Cell Activation Kit offers minimal sample manipulation (low volume, one wash, no dilution). It uses a simple protocol where cells and supernatant are taken as one sample, allowing a streamlined workflow. It requires no labeling or compensation optimization steps. Follow easy-to-understand protocols and modified protocols to analyze T cell phenotypes and cytokine release.
Use with Other Kits
iQue® Human T Cell Companion Kits can be used in combination with the iQue® Human T Cell Activation Kit (and iQue® Human T Cell Memory Kit) to allow measurement of up to six more cytokines.
Application Notes
Other
Poster
Publication
White Paper
Applications
-
ApplicationImmune Cell Function
-
Research Area
-
Immuno-Oncology
-
Antibody Discovery
- Drug Discovery
-
Immuno-Oncology
Biological Information
-
TargetHuman
Features
-
Device/Instrument Compatibility
-
iQue® Screener
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener
General Specifications
-
Laser ConfigurationViolet-Blue-Red
-
Reagents and Kits TypeT Cell Activation
Product Information
-
BrandiQue®
-
Pack Size1 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.