Vivaflow® SU TFF Cassettes, Hydrosart® RC for up to 500 mL Feeds
Top Features
- Enhanced ease-of-use for true plug-and-play setup
- Advanced flow path delivers optimization-free TFF
- More flexibility to process any sample without carryover
Popular Applications
- Concentration
- Diafiltration
- Fractionation
- Price (USD):
- $230.00
- Item No.:
- VF-S050H0010-IV
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vivaflow® SU and Vivaflow® 50 Tangential Flow Filtration Cassettes
Vivaflow® SU is a next generation ultrafilter that simplifies TFF for researchers who value efficiency over complexity. With these kits, you can effortlessly concentrate and rebuffer any macromolecule from up to 500 mL feed samples quickly, reliably, and more sustainably.
True Plug and Play
Ready to flow. Pre-defined kits include all the cassettes and tubing sets you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking each cassette to a suitable pump and feed and permeate reservoirs is fast and simple.
Process Any Molecule
Lossless flexibility. The extended range of membranes includes high-performance Hydrosart® regenerated cellulose (RC), with molecular weight cut-offs (MWCOs) from 2 to 300 kDa. These are ideal for high recovery of proteins, viruses, nucleic acids, and more.
Performance Optimized
Put down the calculator. The unique flip flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This delivers ultra-efficient TFF without the need for tedious process optimization.
Less Single-Use Waste
Responsibly made. Vivaflow® SU cassettes contain 30.5% less plastic than the previous generation and are shipped in easy-to-recycle packaging. The dedicated tubing sets in these kits are also designed to run each cassette individually, so every component serves a purpose.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Buffer exchange
-
Concentration
-
Desalting
-
Enrichment
-
Formulation
-
Fractionation
- Polishing
-
Buffer exchange
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area50 cm²
Materials of Construction
-
Housing MaterialPolycarbonate (PC)
-
Membrane MaterialHydrosart® regenerated cellulose (RC)
-
Tubing MaterialPolyvinyl chloride (PVC)
Operating Conditions
-
Maximum Operating Pressure3 bar
-
Minimum Retentate Volume10 mL
-
Recommended Feed Volume100 - 500 mL
-
Recommended Flow Rate200 - 400 mL/min
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaflow®
-
Filter TypeTFF
-
Pack Size2
-
Sample Type
-
Exosome
-
Nanoparticles
-
Nucleic Acid
-
Protein
-
Peptide
-
Viral Vector
-
Virus
- Water
-
Exosome
500 ml sample|diafiltration reservoir to be used with Vivaflow® systems. Allows the convenient application of samples and the continuous replacement of buffer.
Plate used for setting up Vivaflow® 50 units
Vivaflow® 50 stand
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
Top Features
- Supports continuous diafiltration with Vivaflow® cassettes
- Securely connects to the Vivaflow® feed reservoir
- Works with Sartobind® Lab for chromatography with a pump
Popular Applications
- Diafiltration
- Purification
- Polishing
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.