Vivaflow® SU TFF Cassettes, Hydrosart® RC for up to 1 L Feeds
Top Features
- Enhanced ease-of-use for true plug-and-play setup
- Advanced flow path delivers optimization-free TFF
- More flexibility to process any sample without carryover
Popular Applications
- Concentration
- Diafiltration
- Fractionation
- Price (USD):
- $232.00
- Item No.:
- VF-S050H0010-SV
- Availability:
- pcs
Choose your Vivaflow® SU and Vivaflow® 50 Tangential Flow Filtration Cassettes
Vivaflow® SU is a next generation ultrafilter that simplifies TFF for researchers who value efficiency over complexity. With these kits, you can effortlessly concentrate and rebuffer any macromolecule from up to 1 L feed samples quickly, reliably, and more sustainably.
True Plug and Play
Ready to flow. Pre-defined kits include all the cassettes and tubing sets you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking both cassettes to a suitable pump and feed and permeate reservoirs is fast and simple.
Process Any Molecule
Lossless flexibility. The extended range of membranes includes high-performance Hydrosart® regenerated cellulose (RC), with molecular weight cut-offs (MWCOs) from 2 to 300 kDa. These are ideal for high recovery of proteins, viruses, nucleic acids, and more.
Performance Optimized
Put down the calculator. The unique flip flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This delivers ultra-efficient TFF without the need for tedious process optimization.
Less Single-Use Waste
Responsibly made. Vivaflow® SU cassettes contain 30.5% less plastic than the previous generation and are shipped in easy-to-recycle packaging. The dedicated tubing set in each of these kits is also designed to run both cassettes in series, so every component serves a purpose.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Buffer exchange
-
Concentration
-
Desalting
-
Enrichment
-
Formulation
-
Fractionation
- Polishing
-
Buffer exchange
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area50 cm²
Materials of Construction
-
Housing MaterialPolycarbonate (PC)
-
Membrane MaterialHydrosart® regenerated cellulose (RC)
-
Tubing MaterialPolyvinyl chloride (PVC)
Operating Conditions
-
Maximum Operating Pressure3 bar
-
Minimum Retentate Volume10 mL
-
Recommended Feed Volume500 - 1,000 mL
-
Recommended Flow Rate200 - 400 mL/min
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaflow®
-
Filter TypeTFF
-
Pack Size2
-
Sample Type
-
Exosome
-
Nanoparticles
-
Nucleic Acid
-
Protein
-
Peptide
-
Viral Vector
-
Virus
- Water
-
Exosome
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.