Vivaflow® 50 R, 100,000 MWCO Hydrosart
100 - 1000 ml
Vivaflow® 50R is a ready-to-use and reusable laboratory crossflow cassette for concentrating up to 1 l samples. The active membrane area per device is 50 cm². One unit comes with all necessary accessories for running the device with a laboratory pump and a size 16 pump head. For speeding up the concentration, two cassettes can be run simultaneously.
- Price (USD):
- $322.00
- Item No.:
- VF05H4
- Availability:
- pcs
- Piece
- 1
Choose your Vivaflow® 50R
Vivaflow® 50R is a ready-to-use and reusable laboratory crossflow cassette for concentrating up to 1 l samples. Optimally suited for applications like cell culture supernatant concentration, virus concentration and water sample concentration (e.g. environmental samples or water from fish breeding facilities), this economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market.
The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single module with 50 cm2 active membrane area typically concentrates 250 ml by a factor of 20 in less than 30 min. Alternatively, two Vivaflow® 50R modules can be used in parallel for concentration of 1 l in approx. 45 minutes. Near total recovery of the concentrate is achieved with a single final rinse. Vivaflow® 50R can easily be cleaned and re-used several times.
All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package for using a single cassette. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.
Equipment required
The standard Vivaflow® 50R package comes with tubing, pressure indicator, flow restrictor and high pressure pump tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD tubing (size 16).
- Plug and play laboratory cross flow cassette
- Fast and easy protein sample concentration
- Reusable
- Concentrates volumes from 0.1 l -1 l
- Optimal for cell culture supernatant and virus concentration
- Smallest cross flow cassette with premium Hydrosart® membrane
- High flow rate and recovery
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
User Manual
Applications
-
ApplicationProtein Concentration
-
Application AreaBuffer exchange
-
Intended UseResearch Use Only (RUO)
-
Market
-
BioPharma
- Research
-
BioPharma
Connections (Physical)
-
FittingsNylon (NY)
Dimensions
-
Channel Height0.4 mm
-
Channel Width7.5 mm
-
Membrane Area50 cm²
-
Overall Height100 mm
-
Overall Length100 mm
General Specifications
-
Pump Flow200 – 400 mL/min
-
TubingPVC (medical grade)
Materials of Construction
-
Flow ChannelAcrylic
-
Flow RestrictorPolypropylene (PP)
-
Housing MaterialAcrylic
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialHydrosart® (HY)
-
Membrane SupportPolypropylene (PP)
-
Pressure IndicatorPolypropylene (PP), Stainless Steel (SS), Polyoxymethylene (POM), Silicone (SIL), Polyamide (PA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4 bar (58 psi)
Physicochemical Information
-
MWCO100 kDa
-
Non-recoverable Hold-up< 1 mL
Product Information
-
BrandVivaflow®
-
Device TypeTFF – (Crossflow)
-
Pack Size1
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
- Endotoxin
-
Protein
Volume
-
Dead Stop VolumeN/A
-
Hold-up Volume1.7 mL
-
Minimum Recirculation Volume10 mL
-
Volume Range100 – 1,000 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.