Vivaflow® TFF Cassette, Hydrosart®
Vivaflow® 200 is a ready to use and reusable laboratory crossflow cassette for concentrating up to 2.5L samples. The active membrane surface area per device is 200 cm2. One unit is supplied with all necessary tubing, fittings and accessories for running the device with a laboratory pump and a size 16 pump head. For faster concentration or to process up to 5 L samples, two cassettes can be operated simultaneously, in parallel.
Top Features of Vivaflow® Hydrosart®
Ready-to-use, reusable
Rapid sample processing
Two cassettes can be operated in parallel
Near-total recoveries with a single buffer rinse
Conveniently supplied with tubing, pressure indicator, flow restrictor and tubing
Popular Applications for Vivaflow® Hydrosart®
- Cell culture supernatant concentration
- Biopharmaceutical research
- Virus and VLP concentration
- Price (USD):
- $594.00
- Item No.:
- VF20H9
- Availability:
- pcs
Choose your Vivaflow® 200 Laboratory Cross Flow Cassette
Vivaflow® multi-use laboratory crossflow cassettes are versatile, economical options for concentration and diafiltration in various applications. The cassettes are ready to use out of the box, and may be re-used to process several samples. They are simple and efficient, utilizing a unique flip-flow channel design that ensures optimal flux with no optimization effort. These cassettes are easy to use, reliable, and the best choice given their unrivaled flexibility compared to any laboratory ultrafiltration system in the market.
Cassette Equipment
Each Vivaflow® package conveniently includes tubing, pressure indicator, flow restrictor and tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD (size 16) tubing.
Rapid Sample Processing
Vivaflow® cassettes offer unmatched speed and efficiency. A single 200 cm2 device typically concentrates 1L by a factor of 50 in less than 30 min. Alternatively, two Vivaflow® 200 cassettes can be used in parallel for the concentration of 5L in under 75 minutes. Near-total recovery of the concentrate is achieved with a single buffer rinse.
Parallel Operation
For even faster process speeds, two Vivaflow® 200 cassettes can be operated simultaneously. Easily connect two cassettes using a Y connector, pre-assembled with the correct tubing sizes and fittings. This modular operation enables samples up to 5L to be concentrated.
Cassettes Can be Used in Multiple Applications
Vivaflow® 200 is optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration (e.g. in fish breeding facilities). In biopharmaceutical research, the cassettes can be used for recombinant protein (e.g. mAb) concentration and diafiltration. They can also be used for nanoparticle research processes, including concentration, diafiltration or low molecular weight contaminant removal. Utilize them for the concentration of environmental samples before analysis of trace metals or pathogens and much more.
Application Notes
Brochure
Datasheet
Flyer
Poster
User Manual
Applications
-
Application
-
Macromolecule Concentration
-
Desalting
- Buffer Exchange
-
Macromolecule Concentration
-
IndustryPharma / Biotech
-
Intended UseResearch Use Only (RUO)
-
Market
-
Research
- Environmental
-
Research
Compliance Information
-
CertificationISO 9001
Connections (Physical)
-
FittingsPolyamide (PA)
Dimensions
-
Channel Height0.4 mm
-
Channel Width10 mm
-
Dimensions WxDxH126 x 38 x 138 mm
-
Membrane Area200 cm²
-
Overall Height138 mm
General Specifications
-
Pump Flow200 – 400 mL/min
-
TubingPVC (medical grade)
Materials of Construction
-
Flow ChannelAcrylic
-
Flow RestrictorPolypropylene (PP)
-
Housing MaterialAcrylic
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialHydrosart® (HY)
-
Membrane SupportPolypropylene (PP)
-
Pressure IndicatorPolypropylene (PP), Stainless Steel (SS), Polyoxymethylene (POM), Silicone (SIL), Polyamide (PA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4 bar (58 psi)
Physicochemical Information
-
MWCO2 kDa
-
Non-recoverable Hold-up2 mL
Product Information
-
BrandVivaflow®
-
Device TypeTFF – (Crossflow)
-
Pack Size1
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
Nucleic Acid
-
VLP
- Exosome
-
Protein
Volume
-
Dead Stop VolumeN/A
-
Hold-up Volume5.3 mL
-
Minimum Recirculation Volume20 mL
-
Volume Range500 – 5,000 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.