- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivaflow® Tangential Flow Filtration Cassettes
Vivaflow® Tangential Flow Filtration Cassettes
Top Features
- TFF that is simple to implement in research laboratories
- Concentrate and rebuffer samples with minimal optimization
- Re-use each cassette without membrane replacement
Popular Applications
- Buffer Exchange
- Concentration
- Fractionation
- Price (USD)
- $606.00
- Article number:
- VF20P2
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
Top Features
- TFF that is simple to implement in research laboratories
- Concentrate and rebuffer samples with minimal optimization
- Re-use each cassette without membrane replacement
Popular Applications
- Buffer Exchange
- Concentration
- Fractionation
Overview
Specifications
Choose your Vivaflow® 200 Laboratory Cross Flow Cassette
Vivaflow® is the original research-dedicated tangential flow filtration (TFF) solution. Different membrane areas and setup options simplify concentration and buffer exchange processes for large feed volumes.
Plug and Play
Link each cassette and the included tubing kit to a suitable pump and reservoirs for ultrafiltration right out of the box. Only a feed reservoir and diafiltration tubing need to be added for buffer exchange.
Process Many Samples
A choice of membranes suits common molecule types, while two membrane areas, optional modular setup, and resistant materials cater to feeds from 0.1 to 5 L - even for unique sample compositions and process conditions.
High Performance
The original switchback flow path supports fast ultrafiltration and diafiltration while reducing the need for tedious process optimization.
Budget Friendly
With Vivaflow®, there is no need for expensive cassette holders and systems. In addition, cleaning in place (CIP) and convenient, replacement tubing kits support re-use of each cassette to process multiple samples.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Buffer exchange
-
Concentration
-
Desalting
-
Enrichment
-
Formulation
-
Fractionation
- Polishing
-
Buffer exchange
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area200 cm²
Materials of Construction
-
Housing MaterialPolymethyl methacrylate (PMMA)
-
Membrane MaterialPolyethersulfone (PES)
-
Tubing MaterialPolyvinyl chloride (PVC)
Operating Conditions
-
Maximum Operating Pressure4 bar
-
Minimum Retentate Volume20 mL
-
Recommended Feed Volume1,000 - 2,500 mL
-
Recommended Flow Rate200 - 400 mL/min
Physicochemical Information
-
MWCO30 kDa
Product Information
-
BrandVivaflow®
-
Filter TypeTFF
-
Pack Size1
-
Sample Type
-
Exosome
-
Nucleic Acid
-
Protein
-
Peptide
-
Nanoparticles
-
Viral Vector
-
Virus
- Water
-
Exosome
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.