- Shop
- Virus Analytics
- Virus Analytics Instruments
- Virus Counter® Plus Platform
Virus Counter® Plus Platform
The Virus Counter® Plus is an at-line analytical system featuring flexible and direct virus quantification with antibody label assays. It provides best-in-class specificity and precision.
- Item No.:
- VIR-92394
The Virus Counter® Plus is an at-line analytical system featuring flexible and direct virus quantification with antibody label assays. It provides best-in-class specificity and precision.
Overview
Specifications
The Virus Counter® Plus Platform represents a robust analytical tool delivering virus counts in near real-time. This system is adaptable across various virus growth and purification processes, offering versatility across numerous applications.
Users leverage this platform to pinpoint optimal harvesting periods, validate processing stages, and establish final formulations efficiently and confidently.
Initially, viruses are labeled using specific reagents, employing high-affinity monoclonal antibodies. Subsequently, samples undergo precise and intense laser illumination. This method facilitates swift, direct, and precise quantification of total virus particles within a sample.
With its diverse detection methods, the Virus Counter® platform provides tailored solutions to meet individual quantification requirements.
Key Features:
- Rapid and Precise Quantification: Obtain accurate virus counts quickly with our advanced technology, streamlining your workflow and improving efficiency.
- Automated Sample Processing: Enjoy the convenience of unattended operations with our fully automated sample processing system, allowing you to focus on other critical tasks.
- High Sensitivity and Precision: Benefit from advanced signal detection that ensures high sensitivity and precision, delivering reliable results every time.
- Robust and User-Friendly Design: Experience the durability and simplicity of our new design, which enhances robustness and makes the virometer easy to use.
Applications
-
ApplicationVirus Quantification
Dimensions
-
Dimensions(LxWxH) 815.7 x 443 x 728.3 mm | 32.15 x 17.44 x 28.67 Inches
Operating Conditions
-
Operating Conditions - Temperature+10 – +35°C | +50 – +90 °F
Power Requirements
-
Power Consumption600 VA
-
Power Requirements100 – 240 (±10 %)VAC | 50/60 Hz
Product Information
-
BrandVirus Counter® Plus
Questions & Answers (6)
The instrument has a dynamic range of 5×10^5 vp/mL to 1×10^9 vp/mL and the optimal range would be 1x10^7 vp/mL to 5x10^7 vp/mL.
No, the instrument is self-contained and requires no external source of gas or air for operation.
The Virus Counter® Plus can process samples in an automated 96-well format.
The CV is typically below 10%.
The sample volume is 244 µL Virus + 6 µL dye.
The limit of detection is 5×10^5 vp/mL.