Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Paint Mixing Scales
- PMA.Vision Ex zone 2, 10 m (AU,ZA,BR)
PMA.Vision Ex zone 2, 10 m (AU,ZA,BR)
PMA.Vision paint-mixing station with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).
- Item No.:
- VIS1Y2M2-C
- Piece
- 1
PMA.Vision paint-mixing station with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).
Overview
Specifications
Choose your PMA Vision
Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!
Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.
The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.
Design your processes forward-focused and economically - the PMA.Vision will inspire you.
- No dedicated PC/Terminal in the mixing area needed
- Smaller investment: Lower installation cost
- Ease of installation-Simpler cabling
- Easy to clean: Tempered edge-glass display and optional in-use protective covers
- Mixing process does not need to be supported by color software
- Mobile data processing
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40
-
Ex Approval/ZoneEx zone 2
Connections (Data)
-
Data Interface
-
Ethernet 10
- 100 Mbit
-
Ethernet 10
Dimensions
-
Cable Length10 m
-
Depth321 mm
-
Dimensions9.1 inch × 12.6 inch × 13.4 inch
-
Weighing Pan Diameter⌀ 233 mm
Features
-
Calculation by Factor Function (to mix fractional amounts)0.25 – 5.0
-
DisplayHigh resolution graphic display
-
Scale Interval0.1 g
General Specifications
-
External Calibration Weight1, 2, 5 kg (class F2 or better)
-
Temperature Range+5°C – +40°C
Operating Conditions
-
Maximum Weighing Capacity7,500 g
Power Requirements
-
Power Consumption5.1 W
-
Power Plug
-
Australia
-
Brazil
- South Africa
-
Australia
-
Power Requirements100 – 240 V~, -10 % / +10 %
Product Information
-
BrandPMA.Vision
-
Product LinePMA.Vision
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.