Vivacon® 2 Centrifugal Concentrator, 100 pc

Top features

  • Maximize recoveries from dilute and linear samples 
  • Flexibility to suit various target molecule sizes 
  • Pipette-free retentate retrieval 
  • Easy sample storage after ultrafiltration    

Top applications

  • Macromolecule concentration  
  • Desalting  
  • Buffer exchange  
MWCO
Price (USD)
$699.00
Item No.: 
VN02H02
*Custom/bulk order quotes are provided within 24 hours of request.
Vivacon® 2 Centrifugal Concentrator, 100 pc
Vivacon® 2 Centrifugal Concentrator, 100 pc

Top features

  • Maximize recoveries from dilute and linear samples 
  • Flexibility to suit various target molecule sizes 
  • Pipette-free retentate retrieval 
  • Easy sample storage after ultrafiltration    

Top applications

  • Macromolecule concentration  
  • Desalting  
  • Buffer exchange  
Price (USD):
$699.00
Item No.:
VN02H02
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Maximum Recovery 

Hydrosart® regenerated cellulose membranes ensure high recoveries of DNA, RNA, peptides, or protein samples at very low initial concentrations, thanks to the low membrane area, horizontal orientation, and very low absorptive properties.   

Flexible Options 

Vivacon® is suitable for many target molecule sizes and lengths, thanks to a broad choice of molecular weight cut-offs (MWCO).   

Complete Retentate Retrieval 

Reverse-spin enabled, the concentrator can simply be inverted to collect the entire retentate sample into the included collection tube with a short centrifugal spin.   

Built-In Sample Storage 

The cap supplied with each concentrator can be used to seal either the retentate or filtrate collection tube, depending on which sample you need to retain for your application. This allows for convenient storage without the need for additional consumables.        

Applications

  • Application
    • Diafiltration
    • Ultrafiltration
  • Application Area
    • Buffer exchange
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    0.95 cm²

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Membrane Material
    Hydrosart® regenerated cellulose (RC)

Operating Conditions

  • Minimum Retentate Volume
    55 μL
  • Recommended Feed Volume
    0.4 - 2 mL
  • Recommended Speed
    5,000 g

Physicochemical Information

  • MWCO
    10 kDa

Product Information

  • Brand
    Vivacon®
  • Filter Type
    Centrifugal
  • Pack Size
    100
  • Sample Type
    • Peptide
    • Protein
    • Nucleic Acid

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.