Vivapure® Ion Exchange Chromatography Spin Columns

Top Features

  • Membrane chromatography for faster IEX
  • Screen multiple 0.4 to 19 mL samples in parallel
  • Easy scale up for research and manufacturing

Popular Applications

  • Ion exchange chromatography
  • Nucleic acid, protein and viral vector purification
  • Endotoxin, host cell component and virus removal
Ligand
Recommended Feed Volume
Price (USD)
$492.00
Article number: 
VS-IX20DH08
Pieces
8
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® Ion Exchange Chromatography Spin Columns
Vivapure® Ion Exchange Chromatography Spin Columns

Top Features

  • Membrane chromatography for faster IEX
  • Screen multiple 0.4 to 19 mL samples in parallel
  • Easy scale up for research and manufacturing

Popular Applications

  • Ion exchange chromatography
  • Nucleic acid, protein and viral vector purification
  • Endotoxin, host cell component and virus removal
Price (USD):
$492.00
Item No.:
VS-IX20DH08
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
8

Overview

Specifications

Vivapure® spin columns with ion exchange (IEX) chromatography membranes offer the possibility to purify multiple samples quickly and in parallel, using your existing centrifuge. They are ideal for mini- and midi-preps when purifying expression constructs (pDNA), screening for the best-expressing cell line, scouting purification buffer conditions, and even small-scale preparative purification.

Faster Screening and Scouting

The ready-for-use spin filter format works in your existing centrifuge right out of the box. Easily purify multiple samples or screen different buffer conditions simultaneously.

Simple Separations

Available with diethylamine (D) or quaternary ammonium (Q) anion exchangers, or sulfonic acid (S) cation exchanger, Vivapure® is suited to purifying a wide range of biomolecules. Use a simple bind-wash-elute protocol for capture purification or choose a flowthrough approach for impurity removal that is as effortless as filtration.

Process-Ready

Quaternary ammonium (Q) and sulfonic acid (S) membranes are available across the entire Sartobind® chromatography portfolio. From Sartobind® Lab for preparative purification to larger-scale formats for development and commercial production, your purification needs are easily met all the way from the lab to the clinic.

Applications

  • Application
    Chromatography
  • Application Area
    • Optimization
    • Preparative Purification
    • Screening
    • Scouting
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Features

  • Operation
    Centrifuge

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Recommended Feed Volume
    19 mL
  • Recommended Speed
    500 g
  • pH Stability
    '4 -10

Physicochemical Information

  • Bed Volume
    2.7 mL
  • Binding Capacity
    60 – 80 mg
  • Ligand
    Diethylamine
  • Reference Protein
    Bovine serum albumin (BSA)

Product Information

  • Brand
    Sartobind® Vivapure®
  • Membrane Type
    Weak anion exchanger
  • Pack Size
    8
  • Sample Type
    • Nucleic Acid
    • Peptide
    • Protein
    • Viral Vector
    • Virus
  • What you receive
    • '- 8 spin columns
    • - 16 collection tubes

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.