Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

  • Shop
  • Vivapure® Ion Exchange Chromatography Spin Columns

Vivapure® Ion Exchange Chromatography Spin Columns

Fast and easy IEX purification from 19 mL samples by Sartobind® membrane adsorbers
Ligand
Recommended Feed Volume
Item No.: 
VS-IX20SH08
Pieces
8
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® Ion Exchange Chromatography Spin Columns
Vivapure® Ion Exchange Chromatography Spin Columns
Fast and easy IEX purification from 19 mL samples by Sartobind® membrane adsorbers
Item No.:
VS-IX20SH08
Number of pieces
8

Overview

Specifications

Vivapure® Maxi features Sartobind® membrane adsorber technology as the chromatography matrix, for fast, spin column based ion exchange purifications. The units are ready-to-use and cannot run dry, ensuring reproducibility while eliminating the risk of bed cracking. For many protein purification applications, the rapid bind-wash-elute process can replace time-consuming column chromatography. With a19 mL sample, capacity and choice of three anion or cation exchanger ligands, Vivapure® Maxi is particularly well suited to larger-scale screening and optimization experiments.

  • Purification as simple as filtration
  • Process multiple samples in parallel
  • Quaternary ammonium (Q), diethylamine (D) or sulfonic acid (S) chemistries
  • Binding capacities up to 80 mg per unit

Applications

  • Application
    Chromatography
  • Application Area
    • Optimization
    • Preparative Purification
    • Screening
    • Scouting
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Recommended Feed Volume
    19 mL
  • Recommended Speed
    500 g

Physicochemical Information

  • Bed Volume
    2.7 mL
  • Binding Capacity
    60 – 80 mg
  • Ligand
    Sulfonic acid

Product Information

  • Brand
    Sartobind® Vivapure®
  • Pack Size
    8
  • Sample Type
    • Nucleic Acid
    • Peptide
    • Protein
    • Viral Vector
    • Virus

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.