Vivaspin® 500 Centrifugal Concentrator Polyethersulfone, 100 pc

Top Features

  • Avoids membrane fouling with crossflow technology for low-volume samples
  • Increases process speeds with a high flux design and PES membrane
  • Adapts to your sample needs for concentration and diafiltration of almost any macromolecule
  • Simplifies retentate sample retrieval with the pipette friendly dead-stop pocket

Popular Applications

  • Macromolecule concentration
  • Desalting
  • Buffer exchange

MWCO
Price (USD):
$530.00
Item No.: 
VS0172
Availability: 

Vivaspin® centrifugal concentrators are disposable ultrafiltration units for the concentration of most macromolecules - including proteins, viruses, nucleic acids and nanoparticles – thanks to the broad range of molecular weight cut-offs (MWCO).

Vivaspin® 500 is recommended for concentration or diafiltration with initial sample volumes up to 500 µL. It features a vertical membrane for unparalleled filtration speed, typically achieving >90% recoveries in less than 30 minutes. Volume graduations on the housing and filtrate tube allow ultrafiltration progress to be easily monitored. The integral dead-stop pocket enables up to 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retrieval.

Applications

  • Application
    • Concentration
    • Cell Removal
    • Diafiltration
    • Desalting | buffer exchange
    • Ultrafiltration
  • Application Area
    • Biologics development
    • Diagnostic sample prep
    • Environmental sample prep
    • Formulation development
    • Life science research
    • Nanotechnology research
    • Structural biology
    • Vaccine development
  • Industry
    Pharma / Biotech
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • Research
    • Environmental

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    0.5 cm²
  • Overall Length
    50 mm

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Concentrator Cap
    Polycarbonate (PC)
  • Filtrate Vessel
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    0.2 µm

Product Information

  • Brand
    Vivaspin®
  • Device Type
    Centrifugal
  • Pack Size
    100
  • Sample Type
    • Macromolecule
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid

Volume

  • Dead Stop Volume
    5 µL
  • Hold-up Volume
    5 µL
  • Maximum Capacity, Fixed Angle Rotor
    500 µL
  • Volume Range
    0.1 – 0.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.