- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivaspin® Turbo Polyethersulfone Centrifugal Concentrators
Vivaspin® Turbo Polyethersulfone Centrifugal Concentrators
Top Features
- Faster process speeds and high recoveries
- Easier retentate collection
- Higher chemical and temperature resistance
Popular Applications
- Diafiltration
- Polishing
- Ultrafiltration
- Article number:
- VS15T22
Top Features
- Faster process speeds and high recoveries
- Easier retentate collection
- Higher chemical and temperature resistance
Popular Applications
- Diafiltration
- Polishing
- Ultrafiltration
Overview
Specifications
Choose your Vivaspin® Turbo Centrifugal Concentrators
Vivaspin® Turbo is a family of revolutionary ultrafilters that speed up sample concentration and buffer exchange for research scientists who value efficiency over in their molecule isolation workflows. With these spin filters, you can process protein, virus, nucleic acid and other samples faster while ensuring high recovery rates.
Concentrate Faster
Breaking boundaries to deliver a powershift for your proteins. Large membrane areas with crossflow technology prevent fouling and accelerate your centrifugal ultrafiltration | diafiltration processes, so you can say goodbye to hours in the centrifuge.
Recover More
Mix and max. Your optimal process can’t always hinge on a single membrane material, so why settle for only one? With a choice of high performance PES and RC in a wide range of MWCOs, you can always choose the fastest ultrafilter that is best for your sample.
Track in a Snap
Find and stop or spin again. Large writing fields help you easily identify each sample. In addition, printed volume graduations on both the ultrafilter and permeate tube ensure you can tell at-a-glance when your process is complete or if you need to spin just a little longer.
Effortless Collection
Pipette-friendly to the last drop. Avoid hunting for unusual tips or using multiple pipetting steps. The unique angular dead stop prevents sample loss and pairs perfectly with Optifit Extended tips for easy, one-step collection of your retentate.
Reagent Resistant
Ready for any buffer. Built from materials that have high chemical and temperature compatibility, this is the centrifugal flter that will stand up to anything your process can throw at it.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer Exchange
- Ultrafiltration
-
Concentration
-
Application Area
-
Biologics development
-
Diagnostic sample prep
-
Environmental sample prep
-
Formulation development
-
Life science research
-
Nanotechnology research
-
Structural biology
- Vaccine development
-
Biologics development
-
Intended UseGeneral Laboratory Use (GLU)
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area7.2 cm²
Materials of Construction
-
Housing MaterialStyrene butadiene copolymer (SBC)
-
Membrane MaterialPolyethersulfone (PES)
Operating Conditions
-
Minimum Retentate Volume60 µL
-
Recommended Feed Volume2 - 15 mL
-
Recommended Speed4,000 g
Physicochemical Information
-
MWCO30 kDa
Product Information
-
BrandVivaspin® Turbo
-
Filter TypeCentrifugal
-
Pack Size48
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
-
Nucleic Acid
-
Water
-
EP
- EV
-
Macromolecule
Volume
-
Minimum Recirculation VolumeN/A
Citation information is temporarily unavailable. Please check back later.
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.